- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Stainless Steel
Stainless-Steel Casters
Swivel castor with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for maintenance-free operation, with a diameter of 3.94 inches. The caster has an overall height of 5.04 inches, providing appropriate clearance for various installations. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 6.3 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 6.3 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for consistent performance. The wheel diameter measures 6.3 inches, and the overall height of the complete assembly is 7.87 inches. Load capacity specifications include a dynamic rating of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and various transport equipment.
Swivel castor 3.15 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 3.15 inches in diameter, and the caster has an overall height of 4.25 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 7.87 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 7.87 inches in diameter, and the caster has an overall height of 9.45 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 3.15 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel measures 3.15 inches in diameter, and the caster has an overall height of 4.25 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 352.74 pounds, making it suitable for medium to heavy-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 6.3 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel measures 6.3 inches in diameter, and the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 881.85 pounds for stationary applications.
Fixed castor 7.87 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing system for smooth operation. The wheel measures 7.87 inches in diameter, contributing to the overall height of 9.45 inches. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 881.85 pounds, making this caster suitable for heavy-duty industrial applications requiring reliable performance and longevity.
Swivel castor with total lock 3.15 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for consistent performance. The caster measures 4.25 inches in overall height with a wheel diameter of 3.15 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This heavy-duty caster is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 4.92 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel diameter measures 4.92 inches with an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 7.87 in
The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system for consistent rolling performance. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include a dynamic rating of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 3.15 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.25 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 4.92 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing configuration, providing a 4.92-inch diameter rolling surface. The caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 3.15 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, while utilizing a plain bearing for consistent rolling performance. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.25 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and various transport equipment where durability and precision are essential.
Swivel castor with total lock 3.94 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for consistent performance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 4.92 in
The Alpha stainless swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system, providing a 4.92-inch diameter rolling surface. The caster has an overall height of 6.1 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This heavy-duty caster is designed for demanding environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, providing a 4.92-inch diameter rolling surface. The caster has an overall height of 6.34 inches for proper clearance requirements. Load specifications include a dynamic capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 6.3 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, providing a 6.3-inch diameter rolling surface. The caster has an overall height of 7.87 inches. Load capacity specifications include a dynamic rating of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 7.87 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, providing a 7.87 in diameter rolling surface. The caster has an overall height of 9.45 in for proper clearance requirements. Load specifications include a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 4.92 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel diameter measures 4.92 inches, and the overall height of the complete assembly is 6.34 inches. Load specifications include a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1322.77 pounds, making this caster suitable for heavy-duty industrial applications requiring robust performance and long-term reliability.
Fixed castor 6.3 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1543.23 pounds, making this caster suitable for heavy-duty industrial applications requiring robust performance and long-term reliability.
Fixed castor 7.87 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel diameter measures 7.87 inches, and the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1543.23 pounds, making this caster suitable for heavy-duty industrial applications requiring robust performance and long-term reliability.
Swivel castor with total lock 4.92 in
The Alpha stainless is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and durability. The wheel consists of a polyamide body with injected polyurethane tread material and utilizes a plain bearing system, with a diameter of 4.92 inches for optimal performance. The caster has an overall height of 6.34 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Frequently Asked Questions
Advantages of Stainless Steel Castors
Stainless steel castors are designed for environments where durability and corrosion resistance are critical. Built from high-quality stainless steel, they withstand moisture, chemicals, and frequent cleaning, making them ideal for industries with strict hygiene requirements or outdoor use. Whether in food production, healthcare, or industrial settings, stainless steel castors provide smooth, reliable movement while maintaining their strength and appearance over time.
TENTE stainless steel castors offer various benefits:
Corrosion Resistance - Stainless steel castors are highly resistant to rust and corrosion, even when exposed to moisture, cleaning agents, or harsh environments.
Imrpoved Hygiene - Their smooth, non-porous surfaces can be cleaned and disinfected easily, helping to maintain strict hygiene standards.
Proven Strength - Stainless steel castors are strong and can handle heavy loads without compromising performance. They offer both reliability and stability for demanding applications.
Versatility - Available with a range of wheel materials, including heat-resistant rubber and polyurethane, TENTE stainless steel castors adapt to different surfaces and requirements.
Heat Resistance - Stainless steel castors with heat-resistant wheels maintain their shape, load capacity, and smooth movement, even under extreme conditions.
Types of Stainless Steel Castors
Stainless steel castors are available in different designs to meet the specific requirements of a wide range of applications — from hygiene-critical food production to heavy-duty industrial use. Each type is built to provide unique advantages, combining corrosion resistance and washability with reliable performance and smooth mobility. Below are some of the most common types of stainless steel castors and their key benefits:
Heavy Duty Stainless Steel Castors
Heavy duty stainless steel castors are built for demanding applications that require both strength and corrosion resistance. Made from robust stainless steel, they ensure smooth, reliable movement even under heavy loads of up to 500 kg. These castors are ideal for industrial, food production, and logistics environments where hygiene and durability are essential.
High Temperature Stainless Steel Castors
These castors are designed to withstand extreme heat, making them perfect for bakeries, autoclaves, and other high-temperature applications. Featuring heat-resistant wheel materials like duroplastic or heat-resistant rubber, they maintain smooth rolling and structural integrity even up to 250°C or 280°C, with short-term peaks up to 310°C.
Stainless Steel Swivel Castors
Stainless steel swivel castors offer full 360° rotation for effortless maneuverability. They combine corrosion resistance with smooth, flexible movement, making them ideal for applications in healthcare, catering, and cleanrooms.
Stainless Steel Castors with Brakes
These castors combine reliable locking functionality with the corrosion resistance and hygiene benefits of stainless steel. Their smooth, easy-to-clean surfaces make them ideal for environments that require frequent washing, such as food processing or medical facilities, while the integrated locking mechanism ensures equipment remains safely in place when needed.
Fields of Application for Stainless Steel Castors
Stainless steel castors are used in a wide range of industries where hygiene, durability, and corrosion resistance are essential. In healthcare, they are frequently found on sterilisation carts, clean room carts, medication trolleys, and nursing carts, where reliable movement and easy cleaning are crucial. In industrial settings, stainless steel castors are ideal for transport equipment, production and platform trolleys, and professional cleaning carts. Their resistance to moisture and chemicals makes them well-suited for harsh environments like food processing or chemical manufacturing. In furniture and mobile applications, they are used on catering carts, roll cages, meal delivery systems, and other equipment that demands a combination of hygiene, durability, and smooth mobility. No matter the segment, stainless steel castors offer smooth mobility and consistent performance, even under tough conditions.