Skip to main content Skip to search Skip to main navigation
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, providing a 7.87 in diameter rolling surface. The caster has an overall height of 9.45 in for proper clearance requirements. Load specifications include a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UAO200P63 BURDEOS
EAN
4031582441826
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
771.62 lb
Load capacity Static
1543.23 lb
Overall height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
4.41 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Accessories

Wheel 7.87 in
Maxtech
UAO200x50-Ø20 HL58 BURDEOS

The Maxtech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a polyamide body and injected polyurethane tread, it incorporates a plain bearing system suitable for demanding applications including aerospace industry and airport equipment, automotive OEM, machine construction, transport equipment, and various industrial uses.

7.87 mm
Heavy Duty
7.87 mm
Heavy Duty
Skip product gallery

Crossselling

Variants
Fixed castor 7.87 in
Fixed castor 7.87 in
Alpha stainless
8478UAO200P63 BURDEOS

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while utilizing a plain bearing system for reliable operation. The wheel diameter measures 7.87 inches, and the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1543.23 pounds, making this caster suitable for heavy-duty industrial applications requiring robust performance and long-term reliability.

9.45 mm
7.87 mm
Medium Duty
9.45 mm
7.87 mm
Medium Duty
Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Alpha stainless
8477UAO200P63 BURDEOS

The Alpha stainless swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, providing a 7.87 inch diameter rolling surface. The caster has an overall height of 9.45 inches for proper clearance requirements. Load specifications include a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

9.45 mm
7.87 mm
Medium Duty
9.45 mm
7.87 mm
Medium Duty