- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Polyamide Casters
Polyamide Casters
Swivel castor 2.95 in
The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. This Stylea castor has a 2.95 inch wheel diameter and an overall height of 2.95 inches. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, with a polyamide stem and a swiveling swivel bearing. The wheel body is also made of polyamide, with the tread made of injected polyurethane. The wheel features a precision ball bearing. This swivel castor has a wheel diameter of 2.95 inches and an overall height of 3.23 inches. It has a load capacity of 176.37 pounds at 3 km/h and a static load capacity of 352.74 pounds.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.17 inches in diameter, contributing to an overall caster height of 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and braking functionality are essential.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread surface, providing excellent grip and floor protection, while utilizing a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to an overall caster height of 1.71 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 3.07 inches. Load capacity specifications include a dynamic rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing versatile mobility solutions for various commercial and residential environments.
Swivel castor 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 2.95 inches in diameter, while the overall height of the caster reaches 2.99 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 1.57 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 1.57 inches in diameter. The caster has an overall height of 1.69 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel measures 2.17 inches in diameter, while the overall height of the caster reaches 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load rating of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential.
Swivel castor 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.83 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.91 inches, making it ideal for compact installations. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.91 inches. This versatile caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it an ideal mobility solution for lightweight to medium-duty equipment requiring smooth movement and reliable braking functionality in professional and residential environments.
Swivel castor 2.17 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance with minimal maintenance requirements. The wheel measures 2.17 inches in diameter, and the caster has an overall height of 2.48 inches for compact installation. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.19 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and extended service life. The wheel measures 2.56 inches in diameter, optimally sized for furniture mobility applications. The caster has an overall height of 2.83 inches, making it suitable for integration into various furniture designs. This versatile caster is specifically engineered for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body combined with a thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly is 3.19 inches. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.48 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 1.38 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 1.57 inches in diameter, contributing to an overall height of 1.69 inches. This caster provides a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. The Stylea is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and floor protection are essential requirements.
Swivel castor 3.15 in
The Mono swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread material that delivers excellent grip and floor protection, while the plain bearing system provides reliable rotation with minimal maintenance requirements. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.09 inches for optimal clearance. The load specifications include a dynamic load capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it suitable for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.