- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Polyamide Casters
Polyamide Casters
Swivel castor 4.92 in
The ICS swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes under load. The wheel assembly consists of a polyamide, electric conductive body paired with polyurethane, injected, electric-conductive tread material to provide excellent floor protection and static dissipation properties, while precision ball bearing, sealed components ensure reliable long-term performance. The wheel measures 4.92 inches in diameter, contributing to an overall height of 6.54 inches for the complete assembly. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds, making this caster ideal for care beds and similar healthcare equipment applications.
Fixed castor 4.92 in
The ICS fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing reliable structural support and longevity. The wheel incorporates a polyamide, electric conductive body paired with polyurethane, injected, electric-conductive tread material, ensuring optimal electrical conductivity throughout the assembly. The wheel is equipped with precision ball bearing, sealed for smooth operation and extended service life, with a diameter of 4.92 inches. The caster has an overall height of 6.54 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for care beds applications where electrical conductivity and reliable performance are essential requirements.
Fixed castor 4.92 in
The ICS fixed caster features a rectangular plate fitting that provides secure mounting capabilities for various applications. The housing is constructed from durable polyamide material, ensuring reliable performance and longevity in demanding environments. The wheel incorporates a polyamide body with an injected polyurethane tread material that delivers excellent floor protection and smooth rolling characteristics, while precision ball bearings that are sealed provide optimal performance and maintenance-free operation. The wheel diameter measures 4.92 inches, and the overall height of the complete assembly is 6.54 inches. Load capacity specifications include a dynamic load rating of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds. This caster is specifically designed for care bed applications where reliable mobility and patient safety are essential requirements.
Swivel castor 2.95 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.
Swivel castor 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use in bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.83 inches. This caster provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel castor 2.95 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.
Swivel castor with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is constructed from polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter. The complete caster unit has an overall height of 3.46 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster combines durable polyamide construction with integrated braking functionality, making it suitable for applications requiring controlled mobility and secure positioning of wheeled equipment.
Swivel castor with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing with spacer tube configuration. The wheel measures 2.56 inches in diameter, ensuring adequate ground clearance and rolling performance. The caster has an overall height of 3.6 inches from mounting surface to top. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds when stationary. This combination of polyamide construction and robust bearing design makes the Stylea suitable for medium-duty applications requiring reliable mobility and braking functionality.
Swivel castor 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation and measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, providing excellent weight-bearing performance for both mobile and stationary applications.
Swivel castor with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, ensuring dependable performance under varying operational conditions.
Swivel castor with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, mounted on a plain bearing with spacer tube configuration. The wheel measures 2.95 inches in diameter, ensuring optimal rolling performance. The caster has an overall height of 3.5 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, providing reliable performance under demanding operational conditions.
Swivel castor 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a 2.56-inch diameter wheel body made from electrically conductive polyamide, with tread material identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced performance and longevity. The caster has an overall height of 3.6 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 220.46 pounds, providing excellent stability when stationary. This combination of materials and engineering delivers a robust caster solution for demanding environments.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electrically conductive properties, utilizing an identical tread material composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. With a wheel diameter of 2.95 inches, the caster provides an overall height dimension of 3.19 inches. The unit delivers a dynamic load capacity of 110.23 pounds at operational speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial cart applications requiring reliable maneuverability and electrical conductivity.
Swivel castor with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric conductive properties, utilizing identical material for both the wheel body and tread surface. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load rating of 220.46 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge protection. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.
Swivel castor with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge. The wheel operates on a plain bearing with spacer tube configuration and measures 2.56 inches in diameter. The overall height of the complete assembly is 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor with wheel brake 1.38 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube configuration. The wheel measures 1.38 inches in diameter, ensuring compact integration while maintaining performance. The caster has an overall height of 1.22 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds, providing reliable performance under varying operational conditions.
Swivel castor 3.94 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.
Swivel castor with wheel brake 3.94 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 3.98 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, ensuring reliable performance under demanding operational conditions.
Swivel castor 2.95 in
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 2.95 in. The overall height of the castor is 2.95 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb. The precision ball bearing in the wheel and the swiveling design with a polyamide housing and swivel bearing allow the Stylea castor to smoothly roll and swivel under substantial loads, making it ideal for industrial applications where heavy equipment must be moved and maneuvered.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a square plate fitting and a polyamide housing containing a stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The precision ball bearing wheel has a diameter of 2.95 inches. The overall height of the castor is 2.95 inches. At a speed of 3 km/h, the load capacity is 176.37 lb. The static load capacity is 352.74 lb. This castor also features an integrated wheel brake.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.