Twin Wheel Casters
Swivel castor 2.17 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance with minimal maintenance requirements. The wheel measures 2.17 inches in diameter, and the caster has an overall height of 2.48 inches for compact installation. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.19 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and extended service life. The wheel measures 2.56 inches in diameter, optimally sized for furniture mobility applications. The caster has an overall height of 2.83 inches, making it suitable for integration into various furniture designs. This versatile caster is specifically engineered for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body combined with a thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly is 3.19 inches. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.48 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 1.38 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 1.57 inches in diameter, contributing to an overall height of 1.69 inches. This caster provides a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. The Stylea is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and floor protection are essential requirements.
Swivel castor with central , total lock 2.95 in
The Agila twin is a swivel caster with central, total lock featuring a rectangular plate with brake elements fitting for secure mounting and operational control. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and durability. The wheel consists of a polyamide body with injected polyurethane tread material and cone ball bearing, stainless for reliable performance, with a diameter of 2.95 inches. The caster has an overall height of 4.06 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Swivel castor with total lock 1.97 in
The Agila twin is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel measures 1.97 inches in diameter, and the caster has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load rating of 308.65 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 1.97 in
The Agila twin is a swivel caster with total lock functionality, designed for industrial mobility applications. The caster features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilizing two ball races for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The caster has an overall height of 2.72 inches from mounting surface to floor. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 308.65 pounds when stationary.
Swivel castor 2.95 in
The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 2.95 inches in diameter. The complete caster assembly has an overall height of 4.02 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor 1.97 in
The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The complete caster assembly has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load rating of 308.65 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor with wheel brake 1.97 in
The Agila twin is a swivel caster with wheel brake designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity for static discharge applications. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The overall height of the complete caster assembly is 2.72 inches. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 308.65 pounds for stationary applications.
Swivel castor 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment or furniture. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip and quiet operation. The wheel utilizes a plain bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 3.9 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for moving applications, while the static load capacity reaches 352.74 pounds for stationary loads.
Swivel castor 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for reliable rotation. The wheel diameter measures 2.95 inches. The caster has an overall height of 4.02 inches from mounting surface to top. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor damage while providing excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 3.9 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor 2.95 in
The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor marking while providing excellent grip. The wheel is equipped with precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 4.02 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 2.95 in
The Agila twin is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on a plain bearing system for reliable performance. The wheel measures 2.95 inches in diameter, providing optimal ground contact. Overall caster height is 3.9 inches, suitable for standard equipment clearance requirements. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it ideal for medium-duty mobile equipment applications.
Swivel castor with total lock 2.95 in
The Agila twin is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a rectangular plate fitting for straightforward mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on a plain bearing system. The wheel measures 2.95 inches in diameter, providing optimal ground contact and maneuverability. Overall caster height is 4.02 inches, suitable for standard equipment clearance requirements. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds for stationary applications.
Swivel castor with total lock 2.95 in
The Agila twin is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 2.95 inches in diameter. The caster has an overall height of 3.9 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load rating of 352.74 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 2.95 in
The Agila twin is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth rotation and enhanced durability under heavy loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 4.02 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making it suitable for medium to heavy-duty mobile equipment applications.
Swivel castor 1.97 in
The Agila twin is a swivel castor with a rectangular plate fitting and a housing made of medium steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and the tread material is identical to the wheel body. The Agila twin swivel castor has a wheel diameter of 1.97 inches and an overall height of 4.02 inches. It has a load capacity of 154.32 pounds at 3 km/h and a static load capacity of 308.65 pounds.
Swivel castor with total lock 1.97 in
The Agila twin is a swivel castor with total lock and rectangular plate fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and has a tread made of the same polyamide material. The Agila twin swivel castor has a wheel diameter of 1.97 inches and an overall height of 4.02 inches. It has a load capacity of 154.32 pounds at 3 km/h and a static load capacity of 308.65 pounds. The total lock feature allows the castor to be locked in place when movement is not desired. The rectangular plate fitting provides a sturdy connection point to mount the swivel castor. With its durable steel and polyamide construction, two ball race swivel bearing, and substantial load capacities, the Agila twin is an ideal heavy-duty swivel castor solution.
Swivel castor with total lock 2.95 in
The Agila twin swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, while utilizing a plain bearing system for rotational movement. The wheel measures 2.95 inches in diameter, and the overall height of the complete caster assembly is 3.9 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Frequently Asked Questions
Advantages of Twin Wheel Castors
Twin wheel castors are a versatile mobility solution, offering enhanced load capacity and smooth manoeuvring thanks to their dual-wheel design. The paired wheels distribute weight more evenly, reducing floor wear and making movement easier — even under higher loads. Available in a range of sizes, housing materials, and mounting types, from plate to threaded stem and bolt hole fittings, they can be tailored for diverse operational needs. Whether for light-duty furniture, precision medical devices, or heavy-duty industrial transport, twin wheel castors combine stability, durability, and manoeuvrability in one efficient package.
TENTE twin wheel castors offer various benefits:
Enhanced Load Distribution - With two wheels sharing the weight, twin wheel castors distribute loads more evenly than single-wheel designs. This reduces floor wear and improves rolling performance, especially under higher loads.
Higher Load Capacity - Twin wheel castors offer higher load capacities without increasing overall height. This makes them ideal when both strength and a compact build are required.
Improved Manoeuvrability - The dual-wheel setup minimises turning resistance, allowing for smoother directional changes. This is particularly beneficial for applications requiring precise positioning.
Stable Performance on Various Surfaces - The wider wheel footprint enhances stability on smooth floors, ramps, and uneven ground. Depending on the tread material, they can offer quiet rolling, shock absorption, hard-wearing durability and more.
Types of Twin Wheel Castors
Twin wheel castors come in several configurations to match a variety of operational needs — from light, precise mobility to high-capacity, heavy-duty transport. Their two-wheel design can be combined with different fittings, materials, and braking options, offering the flexibility to equip everything from delicate medical devices to industrial transport units. Below is an overview of the most common twin wheel castor types and their typical use cases.
Twin Wheel Swivel Castors
These combine the low turning resistance dual-wheel configuration with a full swivel mechanism, enabling highly responsive directional changes. The twin-wheel swivel design offers exceptionally smooth and precise maneuverability, even under load. Our strongest twin wheel swivel castors – Omikron twin – can handle loads of up to 15.000 kg and more, featuring a robust galvanised welded steel swivel housing and polyamide wheels.
Twin Wheel Light Duty Castors
These castors combine compact dimensions with excellent load distribution, making them ideal for small, lightweight applications where space and aesthetics are important. The reduced rolling resistance allows effortless movement, while the twin-wheel design improves stability compared to single-wheel alternatives. Typical uses include media furniture, bedside tables, small mobile displays, and office chairs, combining discreet installation with reliable day-to-day mobility. One example for a twin wheel castor that is commonly used in light duty furniture or medical applications is our Linea product series. It offers extremely high shock absorbing properties and is easy to clean, thanks to predominantly smooth surfaces. Our Linea product series is available with various locking mechanisms, tread materials, colours and fitting options. Depending on the configuration, Linea twin wheel castors can handle loads between 40 kg and 150 kg each.
Twin Wheel Braked Castors
Incorporating secure braking systems, these castors provide reliable stability whenever stationary positioning is required. Additionally, directional locking mechanisms are available to secure the swivel head in a fixed position during travel, enabling straight-line movement over longer distances. These features improve handling safety and operational precision, especially in environments requiring controlled manoeuvring.
Fields of Application for Twin Wheel Castors
Twin wheel castors are used wherever stable movement, even load distribution, and precise manoeuvrability are required. Their dual-wheel design ensures smoother rolling performance, reduces point load on floors, and improves directional stability in both light duty and heavy duty settings. In industrial and logistics settings, they are a reliable choice for applications like production and platform trolleys, roll pallets and dollies, and post logistic systems, where efficient transport of goods is essential. In healthcare environments, twin wheel castors are used for example, on hospital beds, nursing carts, and computers on wheels, offering quiet and precise movement that supports both staff efficiency and patient comfort. They are also common in furniture and retail applications, including office chairs, office furniture, media furniture, and shop fitting, where they combine aesthetic integration with dependable rolling performance.