Twin Wheel Casters
Swivel castor 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge protection. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.
Swivel castor with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge. The wheel operates on a plain bearing with spacer tube configuration and measures 2.56 inches in diameter. The overall height of the complete assembly is 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty mobile equipment applications.
Swivel castor with wheel brake 1.38 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by a plain bearing with spacer tube configuration. The wheel measures 1.38 inches in diameter, ensuring compact integration while maintaining performance. The caster has an overall height of 1.22 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 220.46 pounds, providing reliable performance under varying operational conditions.
Swivel castor 3.94 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.
Swivel castor with wheel brake 3.94 in
The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 3.98 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, ensuring reliable performance under demanding operational conditions.
Swivel castor 2.95 in
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 2.95 in. The overall height of the castor is 2.95 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb. The precision ball bearing in the wheel and the swiveling design with a polyamide housing and swivel bearing allow the Stylea castor to smoothly roll and swivel under substantial loads, making it ideal for industrial applications where heavy equipment must be moved and maneuvered.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a square plate fitting and a polyamide housing containing a stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The precision ball bearing wheel has a diameter of 2.95 inches. The overall height of the castor is 2.95 inches. At a speed of 3 km/h, the load capacity is 176.37 lb. The static load capacity is 352.74 lb. This castor also features an integrated wheel brake.
Swivel castor 2.95 in
The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. This Stylea castor has a 2.95 inch wheel diameter and an overall height of 2.95 inches. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.
Swivel castor with wheel brake 2.95 in
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, with a polyamide stem and a swiveling swivel bearing. The wheel body is also made of polyamide, with the tread made of injected polyurethane. The wheel features a precision ball bearing. This swivel castor has a wheel diameter of 2.95 inches and an overall height of 3.23 inches. It has a load capacity of 176.37 pounds at 3 km/h and a static load capacity of 352.74 pounds.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.17 inches in diameter, contributing to an overall caster height of 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and braking functionality are essential.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread surface, providing excellent grip and floor protection, while utilizing a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to an overall caster height of 1.71 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 3.07 inches. Load capacity specifications include a dynamic rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing versatile mobility solutions for various commercial and residential environments.
Swivel castor 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 2.95 inches in diameter, while the overall height of the caster reaches 2.99 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 2.95 inches in diameter. The caster has an overall height of 2.99 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor with wheel brake 1.57 in
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for smooth operation, and measures 1.57 inches in diameter. The caster has an overall height of 1.69 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture.
Swivel castor 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel measures 2.17 inches in diameter, while the overall height of the caster reaches 2.24 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load rating of 176.37 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and load-bearing performance are essential.
Swivel castor 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.83 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.91 inches, making it ideal for compact installations. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.91 inches. This versatile caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it an ideal mobility solution for lightweight to medium-duty equipment requiring smooth movement and reliable braking functionality in professional and residential environments.
Frequently Asked Questions
Advantages of Twin Wheel Castors
Twin wheel castors are a versatile mobility solution, offering enhanced load capacity and smooth manoeuvring thanks to their dual-wheel design. The paired wheels distribute weight more evenly, reducing floor wear and making movement easier — even under higher loads. Available in a range of sizes, housing materials, and mounting types, from plate to threaded stem and bolt hole fittings, they can be tailored for diverse operational needs. Whether for light-duty furniture, precision medical devices, or heavy-duty industrial transport, twin wheel castors combine stability, durability, and manoeuvrability in one efficient package.
TENTE twin wheel castors offer various benefits:
Enhanced Load Distribution - With two wheels sharing the weight, twin wheel castors distribute loads more evenly than single-wheel designs. This reduces floor wear and improves rolling performance, especially under higher loads.
Higher Load Capacity - Twin wheel castors offer higher load capacities without increasing overall height. This makes them ideal when both strength and a compact build are required.
Improved Manoeuvrability - The dual-wheel setup minimises turning resistance, allowing for smoother directional changes. This is particularly beneficial for applications requiring precise positioning.
Stable Performance on Various Surfaces - The wider wheel footprint enhances stability on smooth floors, ramps, and uneven ground. Depending on the tread material, they can offer quiet rolling, shock absorption, hard-wearing durability and more.
Types of Twin Wheel Castors
Twin wheel castors come in several configurations to match a variety of operational needs — from light, precise mobility to high-capacity, heavy-duty transport. Their two-wheel design can be combined with different fittings, materials, and braking options, offering the flexibility to equip everything from delicate medical devices to industrial transport units. Below is an overview of the most common twin wheel castor types and their typical use cases.
Twin Wheel Swivel Castors
These combine the low turning resistance dual-wheel configuration with a full swivel mechanism, enabling highly responsive directional changes. The twin-wheel swivel design offers exceptionally smooth and precise maneuverability, even under load. Our strongest twin wheel swivel castors – Omikron twin – can handle loads of up to 15.000 kg and more, featuring a robust galvanised welded steel swivel housing and polyamide wheels.
Twin Wheel Light Duty Castors
These castors combine compact dimensions with excellent load distribution, making them ideal for small, lightweight applications where space and aesthetics are important. The reduced rolling resistance allows effortless movement, while the twin-wheel design improves stability compared to single-wheel alternatives. Typical uses include media furniture, bedside tables, small mobile displays, and office chairs, combining discreet installation with reliable day-to-day mobility. One example for a twin wheel castor that is commonly used in light duty furniture or medical applications is our Linea product series. It offers extremely high shock absorbing properties and is easy to clean, thanks to predominantly smooth surfaces. Our Linea product series is available with various locking mechanisms, tread materials, colours and fitting options. Depending on the configuration, Linea twin wheel castors can handle loads between 40 kg and 150 kg each.
Twin Wheel Braked Castors
Incorporating secure braking systems, these castors provide reliable stability whenever stationary positioning is required. Additionally, directional locking mechanisms are available to secure the swivel head in a fixed position during travel, enabling straight-line movement over longer distances. These features improve handling safety and operational precision, especially in environments requiring controlled manoeuvring.
Fields of Application for Twin Wheel Castors
Twin wheel castors are used wherever stable movement, even load distribution, and precise manoeuvrability are required. Their dual-wheel design ensures smoother rolling performance, reduces point load on floors, and improves directional stability in both light duty and heavy duty settings. In industrial and logistics settings, they are a reliable choice for applications like production and platform trolleys, roll pallets and dollies, and post logistic systems, where efficient transport of goods is essential. In healthcare environments, twin wheel castors are used for example, on hospital beds, nursing carts, and computers on wheels, offering quiet and precise movement that supports both staff efficiency and patient comfort. They are also common in furniture and retail applications, including office chairs, office furniture, media furniture, and shop fitting, where they combine aesthetic integration with dependable rolling performance.