- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Polypropylene
Polypropylene Casters
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes under load. The wheel assembly utilizes a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics throughout the contact surface. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, optimized for moderate-duty applications. Overall caster height is 2.28 inches, providing adequate clearance for most industrial and commercial installations. This compact design delivers reliable mobility solutions while maintaining structural integrity in demanding environments.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.97 inches in diameter, providing optimal maneuverability for light to medium-duty applications. Overall caster height is 2.46 inches, making it suitable for compact installations where space constraints are critical. This caster design combines lightweight construction with dependable performance characteristics for industrial and commercial mobility solutions.
Swivel caster 1.97 in
The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics for static dissipation. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, while the complete caster assembly has an overall height of 2.4 inches. This compact design makes it suitable for applications requiring mobility with static control in confined spaces where precise maneuvering is essential.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for versatile mobility applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is constructed from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, contributing to an overall caster height of 2.13 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, making this caster suitable for medium-duty applications requiring both mobility and secure braking functionality.
Swivel caster with wheel brake 1.97 in
The Lumina is a swivel caster with wheel brake designed for industrial applications. The fitting features a stem with grip ring and collar configuration for secure mounting. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with matching tread material, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter. The caster has an overall height of 2.28 inches, providing a compact profile suitable for various equipment installations. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during movement operations. The static load capacity reaches 176.37 pounds, making it suitable for supporting substantial stationary loads while maintaining structural integrity.
Swivel caster 1.38 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall caster height of 1.93 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 1.65 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.65 inches in diameter, contributing to an overall height of 2.32 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty equipment.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.38 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 1.38 inches in diameter, contributing to an overall height of 1.54 inches. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel caster 1.57 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Customized solution 1.97 in
The Glide customized solution features a stem with grip ring, with collar fitting that provides secure attachment and positioning control. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent material properties throughout, while utilizing a plain bearing with spacer tube system for reliable rotation. The wheel measures 1.97 inches in diameter, and the caster has an overall height of 1.3 inches, making it suitable for compact applications requiring low-profile mobility solutions. This caster delivers a dynamic load capacity of 66.14 pounds at speeds up to 1.86 miles per hour, providing dependable performance for light to medium-duty industrial and commercial applications where smooth rolling characteristics and chemical resistance are essential requirements.
Customized solution 1.97 in
The Glide customized solution features a stem with grip ring, with collar fitting that provides secure attachment and easy installation. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene, electric conductive body material with tread material that is identical with wheel body, ensuring consistent performance and static discharge capabilities, while the plain bearing with spacer tube design delivers reliable rotation with reduced maintenance requirements. The wheel measures 1.97 inches in diameter, providing optimal balance between compactness and rolling efficiency. The caster has an overall height of 1.3 inches, making it suitable for applications requiring low-profile mobility solutions while maintaining structural integrity and operational performance.
Swivel caster 2.95 in
The Linea light swivel caster is engineered for demanding healthcare and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable attachment to equipment bases. The housing is constructed from polypropylene and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing operators to maneuver equipment with minimal effort and precision. The wheel assembly features a 2.95 inch diameter wheel with a plain bearing and spacer tube configuration that provides stable, consistent performance across various floor surfaces. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is constructed from electric-conductive polypropylene, making this caster ideal for use in electrostatic-sensitive environments such as hospitals and medical facilities. The overall height of the caster is 2.97 inches, providing a compact profile suitable for integration into existing equipment designs. This swivel caster delivers a static load capacity of 264.55 pounds and a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, making it well-suited for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts used throughout hospitals and nursing facilities.
Swivel caster 1.97 in
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and straightforward installation to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless maneuverability and directional control. The wheel assembly consists of a 1.97 inch diameter wheel body manufactured from polypropylene, paired with an identical tread material that ensures consistent rolling performance and durability across different floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation while maintaining structural integrity under operational loads. The overall height of the caster measures 2.48 inches, making it suitable for compact furniture applications where space constraints are a consideration. This caster is rated for a static load capacity of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring reliable performance during active use and furniture repositioning. The combination of polypropylene construction throughout both the housing and wheel components delivers a lightweight yet durable solution that resists corrosion and maintains consistent performance in diverse indoor environments.
Swivel caster with wheel brake 1.97 in
The Lumina swivel caster with wheel brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and stable mounting to various furniture bases and equipment frames. The housing is constructed from polypropylene and incorporates a stem with swiveling capability, enabling smooth 360-degree rotation and directional control. The wheel assembly consists of a 1.97-inch diameter wheel manufactured from polypropylene, which provides both the wheel body and tread material in a unified construction for enhanced durability and consistent performance. The wheel is supported by a plain bearing with spacer tube, ensuring smooth operation and reliable load distribution during extended use. The overall height of the caster measures 2.48 inches, making it suitable for applications requiring compact vertical profiles. This caster is rated for a static load capacity of 176.37 pounds, allowing it to support substantial weight in stationary applications. The dynamic load capacity is specified at 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour, ensuring safe and controlled movement of furniture and equipment. The integrated wheel brake provides additional safety and stability, preventing unwanted movement when the caster is stationary or during loading and unloading operations.
Swivel caster 1.97 in
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and straightforward installation to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing furniture to be maneuvered with ease in any direction. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and floor protection. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rolling motion and extended operational life. The overall height of the caster assembly measures 2.48 inches, making it suitable for applications where space constraints require a compact profile. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary furniture applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable performance during furniture movement and repositioning. These specifications combine to create a dependable caster solution for light to medium-duty furniture applications requiring both stability and maneuverability.
Swivel caster with wheel brake 1.97 in
The Lumina swivel caster with wheel brake is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and stable mounting to various furniture bases and equipment. The housing is constructed from polypropylene material and incorporates a stem that swivels, enabling smooth multidirectional movement and enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures reliable rotation and extended service life. The overall height of the caster measures 2.48 inches, making it suitable for applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transport. The integrated wheel brake provides additional safety and control, preventing unwanted movement when the caster is not in use. This combination of durable materials, precision engineering, and reliable performance characteristics makes the Lumina caster an ideal choice for furniture and equipment requiring dependable mobility solutions.
Swivel caster 1.57 in
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and straightforward installation to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless directional changes and maneuverability. The wheel assembly consists of a 1.57-inch diameter wheel body manufactured from polypropylene, paired with an identical tread material that ensures consistent rolling performance and durability across diverse floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation while maintaining structural integrity under operational loads. The overall height of the caster measures 2.13 inches, making it suitable for compact furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 44.09 pounds, providing reliable support for stationary applications, while the dynamic load capacity reaches 22.05 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during active use and furniture repositioning. This combination of robust construction, practical dimensions, and well-defined load parameters makes the Lumina swivel caster an ideal choice for furniture requiring dependable mobility and stability.
Swivel caster with wheel brake 1.57 in
The Lumina swivel caster with wheel brake is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and stable mounting to various furniture bases and frames. The housing is constructed from polypropylene and incorporates a stem that swivels, enabling smooth multidirectional movement and enhanced maneuverability. The wheel assembly consists of a 1.57 inch diameter wheel made from polypropylene, which provides durability and consistent performance across different floor surfaces. The wheel is equipped with a plain bearing with spacer tube, ensuring smooth rotation and reliable operation over extended periods of use. The tread material is identical to the wheel body, creating a uniform and cohesive design that maintains consistent rolling characteristics. With an overall height of 2.13 inches, the Lumina caster offers a compact profile suitable for furniture applications where space efficiency is important. The load capacity specifications indicate a static load rating of 44.09 pounds, allowing the caster to support substantial weight when stationary. The dynamic load capacity is rated at 22.05 pounds at a speed of 1.86 miles per hour, ensuring safe and reliable performance during movement and transportation. These specifications make the Lumina caster an ideal choice for furniture requiring both stability and mobility.
Swivel caster with wheel brake 1.97 in
The Lumina swivel caster with wheel brake is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and stable mounting to various furniture bases and frames. The housing is constructed from polypropylene and incorporates a stem that swivels, enabling smooth directional changes and enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel body manufactured from polypropylene, with an identical tread material that ensures consistent rolling performance and durability. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation while maintaining structural integrity. The overall height of the caster measures 2.2 inches, making it suitable for compact furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transport. These specifications combine to make the Lumina caster an ideal choice for furniture requiring reliable mobility with integrated braking functionality.
Swivel caster with wheel brake 1.57 in
The Lumina swivel caster with wheel brake is a specialized mobility component designed for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure attachment to various furniture bases and support structures. The housing is constructed from polypropylene and incorporates a stem that swivels, enabling multidirectional movement and enhanced maneuverability. The wheel assembly consists of a 1.57 inch diameter wheel made from polypropylene, which matches the material composition of the wheel body for consistent performance and durability. The wheel is equipped with a plain bearing with spacer tube, ensuring smooth rotation and reliable operation under typical use conditions. The overall height of the caster assembly measures 2.13 inches, making it suitable for integration into compact furniture designs and applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 44.09 pounds, allowing the caster to support substantial weight when stationary. The dynamic load capacity is rated at 22.05 pounds at a maximum speed of approximately 1.86 miles per hour, defining the performance parameters for mobile applications. The integrated wheel brake mechanism provides controlled stopping capability, enhancing safety and stability when the furniture is in use. This combination of features makes the Lumina caster an effective solution for furniture requiring both mobility and secure positioning.
Swivel caster with wheel brake 1.97 in
The Lumina swivel caster with wheel brake is a versatile mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and stable mounting to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless directional changes and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and reliable performance across different floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion while maintaining structural integrity. The overall height of the caster assembly measures 2.52 inches, making it suitable for compact furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity is rated at 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during movement. These comprehensive specifications make the Lumina caster an ideal choice for furniture requiring reliable mobility and load-bearing performance.
Swivel caster with wheel brake 1.97 in
The Lumina swivel caster with wheel brake is a versatile mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a square plate fitting that provides secure and stable attachment to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem that swivels, enabling smooth multidirectional movement and enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material that delivers reliable traction and durability across different floor surfaces. The wheel is supported by a plain bearing with spacer tube, which ensures smooth rotation and extended operational life. The overall height of the caster measures 2.6 inches, making it suitable for compact installations where space constraints are a consideration. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transport. The polypropylene construction throughout the housing and fitting components provides lightweight performance while maintaining structural integrity and resistance to corrosion and chemical exposure, making the Lumina caster an excellent choice for both residential and commercial furniture applications.
Swivel caster 1.57 in
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube for reliable operation. The wheel measures 1.57 inches in diameter, contributing to an overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty equipment and furnishings.
Frequently Asked Questions
Advantages of Polypropylene Castors
Polypropylene castors combine a lightweight housing with smooth rolling performance, making them perfect for light-duty applications. With durable injection-moulded construction, they are well-suited for office furniture, display units, medical carts, and small equipment. Their low-noise operation and ease of movement make them a versatile solution for indoor environments.
TENTE polypropylene castors offer various benefits:
Lightweight Construction - Polypropylene castors feature a lightweight yet durable housing, making them easy to install and ideal for applications where minimal weight is an advantage. This also allows for smooth and effortless movement on furniture and equipment.
Design Flexibility - Available in various wheel designs, colors, and mounting styles, allowing them to blend into furniture and equipment while still delivering reliable performance.
Easy to Clean - The smooth, non-porous surface of polypropylene housings prevents dirt buildup and allows for quick and simple cleaning, ensuring hygiene in areas like retail.
Types of Polypropylene Castors
Polypropylene castors are available in various designs to meet the needs of light-duty applications — from office furniture to display equipment. Each type is designed to combine lightweight construction with reliable performance and ease of movement. Below are some of the most common types of polypropylene castors and their key benefits:
Braked Polypropylene Castors
These castors are equipped with an integrated brake that locks the wheel securely in place when needed. They provide both mobility and stability, making them ideal for display units or office furniture, where equipment must remain stationary during use or loading.
Polypropylene Swivel Castors
These castors feature a 360° rotating housing, allowing for maximum flexibility and ease of movement in any direction. Often found on furniture or retail displays, they provide effortless maneuverability while maintaining a lightweight structure.
Twin-Wheel Polypropylene Castors
Twin-wheel castors feature two parallel wheels in a single housing, distributing weight evenly for better maneuverability. They are ideal for office chairs, office furniture, and media furniture, as the twin-wheel setup allows for smooth swiveling with minimal effort. The polypropylene housing offers a stylish appearance while being durable and easy to maintain.
Fields of Application for Polypropylene Castors
Polypropylene castors are an excellent choice for furniture and retail applications where lightweight construction, smooth rolling, and easy handling are essential. In furniture, they are commonly used on office chairs, mobile storage units, and small pieces of home or office furniture, enabling easy repositioning without damaging floors. Their lightweight housing makes them ideal for furniture that needs to be frequently moved, such as modular office systems or home storage solutions. In retail environments, polypropylene castors are often fitted to store fixtures, display stands, and promotional units, ensuring flexible positioning to adapt to seasonal layouts or changing customer flows. Their clean design and availability in various colours make them blend seamlessly with modern retail furniture while providing smooth, reliable movement. No matter the setting, polypropylene castors excel in indoor applications that require easy maneuverability, a low-maintenance design, and a lightweight yet durable housing.