Skip to main content Skip to search Skip to main navigation
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 1.57 inches in diameter, contributing to the overall height of 1.73 inches. Load capacity specifications include a dynamic rating of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A520POI040L51-8
Core attributes
Type
Swivel castor
Overall width
1.5 in
Load capacity at 3 km/h
22.05 lb
Load capacity Static
44.09 lb
Overall height
1.73 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.05 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.31 in
Housing
Fork shape
Twin wheel housing, closed, with dome
Material
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
2.83 in
Swivel radius
1.42 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
0.31 in
Diameter
1.57 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Socket
R20-8x23

This Socket accessory features a synthetic socket with round design, engineered for reliable caster integration. The unit measures 0.12 inches in overall height with a 0.31-inch diameter bolt for secure mounting. Load capacity specifications include 44.09 lb dynamic load rating at speeds up to 1.86 mph and 88.18 lb static load capacity, making it suitable for various industrial and commercial applications requiring dependable wheel assembly performance.

Light Duty
0.12 mm
Light Duty
0.12 mm