Skip to main content Skip to search Skip to main navigation
The Alpha reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel features a polyamide body with tread material identical to the wheel body, providing consistent material properties throughout, while roller bearing technology delivers smooth rolling performance with a wheel diameter of 3.15 inches. The caster has an overall height of 4.25 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, production and platform trolleys, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
347SUOJ080P62 180°
EAN
4031582416701
Core attributes
Gehäusetyp
Swivel caster with spring loaded directional lock
Tragfähigkeit bei 4 km/h
440.92 lb
Statische Tragfähigkeit
881.85 lb
Bauhöhe
4.25 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
1.68 lb
Produktname
Alpha reverse
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.35 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
3.03 in
Plattenlochbreite (Maximum)
2.36 in
Plattenlänge
4.13 in
Plattenbreite
3.35 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Schwenklager
Two ball races
Störkreis
6.65 in
Ausladung
1.75 in
Schwenkradius
3.33 in
Wheel
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
1.34 in
Durchmesser
3.15 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.15 in
Swivel caster with total lock 3.15 in
Alpha
3477UOJ080P62

The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with matching polyamide tread material, supported by precision roller bearings for enhanced durability and reduced rolling resistance. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster assembly is 4.25 inches. Load capacity specifications include a dynamic rating of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds, making this caster suitable for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.15 in
4.25 in
441 lb
3.15 in
4.25 in
441 lb