Skip to main content Skip to search Skip to main navigation
The Agila US is a swivel caster with wheel brake designed for professional mobility applications. The caster features a bolt hole fitting system for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a two ball races swivel bearing mechanism that ensures smooth directional changes and long-term durability. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing excellent chemical resistance and floor protection, while utilizing a plain bearing system for reliable rotation. The caster has an overall height of 4.44 inches and is equipped with a 3.5-inch diameter wheel. Load specifications include a dynamic load capacity of 275.58 pounds at speeds up to 1.86 miles per hour and a static load capacity of 551.16 pounds. This caster is specifically engineered for care beds applications where reliable mobility and secure braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2675POO3.5x1.25P30-13
EAN
4031582435580
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall height
4.44 in
Product name
Agila US
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
9.06 in
Offset
1.34 in
Swivel radius
4.53 in
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
3.5 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 3.5 in
Swivel castor 3.5 in
Agila US
2670POO3.5x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an identical polypropylene tread material, supported by a plain bearing mechanism, and measures 3.5 inches in diameter. The caster has an overall height of 4.44 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb. This caster is specifically designed for care beds applications where reliable mobility and durability are essential requirements.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Castor with butterfly wheel brake 3.5 in
Castor with butterfly wheel brake 3.5 in
Agila
267FPOO3.5x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing system, and measures 3.5 inches in diameter. The overall height of the unit is 4.44 inches. Load specifications include a dynamic load capacity of 275.58 pounds at speeds up to 1.86 miles per hour and a static load capacity of 551.16 pounds, making it suitable for medium-duty industrial applications requiring reliable mobility and braking control.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Swivel castor with wheel brake 3.5 in
Swivel castor with wheel brake 3.5 in
Agila US
2675POO3.5x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for professional mobility applications. The caster features a bolt hole fitting system for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a two ball races swivel bearing mechanism that ensures smooth directional changes and long-term durability. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing excellent chemical resistance and floor protection, while utilizing a plain bearing system for reliable rotation. The caster has an overall height of 4.44 inches and is equipped with a 3.5-inch diameter wheel. Load specifications include a dynamic load capacity of 275.58 pounds at speeds up to 1.86 miles per hour and a static load capacity of 551.16 pounds. This caster is specifically engineered for care beds applications where reliable mobility and secure braking functionality are essential requirements.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm