Skip to main content Skip to search Skip to main navigation
The Agila US is a swivel caster with wheel brake designed for professional applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel diameter measures 3 inches and the overall height of the caster assembly is 3.94 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2675PJP3x1.25P30-13
EAN
4031582435528
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
3.94 in
Product name
Agila US
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
8.82 in
Offset
1.42 in
Swivel radius
4.41 in
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
3 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 3 in
Swivel castor 3 in
Agila US
2670PJP3x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. The 3-inch diameter wheel provides reliable mobility while maintaining compact dimensions. Overall height measures 3.94 inches, making it suitable for space-constrained installations. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for care beds applications where quiet operation and smooth maneuverability are essential requirements.

Light Duty
3.94 mm
3 mm
Light Duty
3.94 mm
3 mm
Variants
Castor with butterfly wheel brake 3 in
Castor with butterfly wheel brake 3 in
Agila
267FPJP3x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread material and is equipped with precision ball bearing for smooth operation, measuring 3 in in diameter. The overall height of the unit is 3.94 in. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with secure braking functionality.

Light Duty
3.94 mm
3 mm
Light Duty
3.94 mm
3 mm
Variants
Swivel castor with wheel brake 3 in
Swivel castor with wheel brake 3 in
Agila US
2675PJP3x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for professional applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel diameter measures 3 inches and the overall height of the caster assembly is 3.94 inches. Load capacity specifications include a dynamic load rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.

Light Duty
3.94 mm
3 mm
Light Duty
3.94 mm
3 mm