Product family
OUR CASTER: SCOUT

Optimized steering stability
Directional lock for improved steering around corners, as well as moving in a straight line for long distances.
Flexible lock function
Use of two independent actuation systems in one caster.
Easy steering
Precision ball bearing in swivel head for excellent swivel properties under high loads.
User-friendly immobilization brake
Kickstops on the wheel lock can be activated and deactivated with a simple kickstop motion.
Quick maintenance
Swivel bearing lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Ergonomically friendly use
Wheels with optimized rolling resistance to lighten the load for the user.
Reduced accident risk
Slim design to avoid collisions in narrow passages.
Automatic alignment
When picked up, the castr is automatically aligned in the direction of travel.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Color matching
Colors can be adapted to match the product design.
Individual branding
Engraved, cast or printed.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Autonomous transport
Optimised for the high demands of automatic guided vehicles.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Contact us - we look forward to provide advice
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: info.us@tente.com