Product family
OUR CASTER: OMIKRON

Optimized steer stability
Directional lock for improved steering around corners, as well as moving in a straight line for long distances.
Variable fitting options
Different fitting dimensions to suit the application.
Easy steering
Axial groove ball bearing with dual purpose bearing and tapered roller bearing for excellent swivel properties under high loads.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Optimized maneuvreability
Twin wheel caster and four wheel caster with high maneuverability due to differential effect.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Reliable traction
Traction-optimized treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with solid nut & bolt kingpin.
Ergonomically friendly use
Wheels with optimized roll resistance to lighten the load for the user.
Color matching
Colors can be adapted to match the product design.
Individual branding
Engraved, cast or printed.
Extra heavy duty construction
Welded solid steel construction for high load capacity.
Long-lasting surfaces
Extra high-quality galvanizing for a long service life under harsh operating conditions.
Robust housing
Twin wheel caster and four wheel caster for highest load capacity and low height.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Protect floors with load distribution
Up to four wheels per castor distribute the load and minimise floor impressions.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Contact us - we look forward to provide advice
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: info.us@tente.com