Product family
OUR CASTER: LUMINA

Fast assembly
Faster assembly thanks to easy plug-in fittings
Variable fitting options
Wide range of fittings in various sizes.
Optimized maneuverability
Twin wheel caster with high maneuverability due to differential effect.
Ergonomic brake pedal
Easily accessible pedal for manual wheel brake.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Reduced risk of accidents
Automatic load-dependent wheel brake to prevent accidents with office chairs.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Color matching
The color of solid material can be adapted to the product design.
Individual branding
Can be printed with a logo.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Painted surface
Gold, chrome or glossy surface.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Robust housing
Twin wheel caster for high load capacity and low height.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Robust cover
Cover made of solid die-cast zinc or synthetic material.
Quiet running
Particularly soft wheel versions and noise-reduced fittings for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Contact us - we look forward to provide advice
Barry Miller
South Central - Regional Sales Manager
Phone: +1 615 513 9875
Email: bmiller@tente.com
AL, AR, AZ, CO, KS, KY, LA, MO, MS, NM, OK, TN, TX, UT
James Leopold
North Central - Regional Sales Manager
Phone: +1 920 664 9876
Email: jleopold@tente.com
IA, IL, MN, ND, NE, SD, WI
Sam Nisco
West - Regional Sales Manager
Phone: +1 859 640 4587
Email: snisco@tente.com
CA, ID, MT, NV, OR, WA, WY
Thomas McGoy
Midwest - Regional Sales Manager
Phone: +1 859 640 0089
Email: tmcgoy@tente.com
IN, MI, NY, OH, PA
TENTE Casters, Inc.
2266 Southpark Drive
Hebron KY 41048
United States
Phone: +1 859 586 5558
Email: sales.us@tente.com