Casters and Wheels for Shopping and Retail
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, equipped with a 0.47 in axle hole diameter. This wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread and roller bearing system. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for diverse industrial applications.
Wheel 7.87 in
The Elastech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and 2.28 in hub length accommodating a 0.47 in axle hole diameter. This wheel provides a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 1.57 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing system with a 0.47 in axle hole diameter and 1.1 in hub length for optimal performance. It delivers a dynamic load capacity of 396.83 lb at speeds up to 1.86 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 3.15 in wide casted polyurethane tread mounted on a steel and iron body construction. The wheel incorporates precision ball bearings and includes a 0.98 in axle hole diameter with a 3.15 in hub length for secure mounting. Load specifications include a dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph and a static load rating of 3,086.47 lb, making it suitable for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 2.76 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 2.95 in hub length and 0.67 in axle hole diameter. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 1.86 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 7.87 in
The Duratech Wheel is a polyamide caster wheel with a diameter of 7.87 inches and tread width of 1.97 inches, featuring an identical wheel body and tread material construction. The wheel incorporates a roller bearing with stainless steel components and has an axle hole diameter of 0.79 inches with a hub length of 2.28 inches. Load capacity specifications include a dynamic rating of 881.85 lb at 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. This roller bearing wheel accommodates a 0.59 in axle hole diameter and offers a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, equipped with a 0.59 in axle hole diameter. This wheel incorporates a polypropylene body construction with solid rubber black tread material and roller bearing system for smooth operation. Load specifications include a dynamic capacity of 451.95 lb at 2.49 mph and static capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.38 in wide solid rubber black tread and a 1.75 in hub length. The polypropylene body incorporates a plain bearing system with a 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in wide solid rubber black tread and a 1.75 in hub length. The wheel incorporates a polypropylene body material with plain bearing construction and a 0.47 in axle hole diameter. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This wheel is suitable for various applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, accommodated by a 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb. Constructed with a polypropylene body and solid rubber black tread, it incorporates a plain bearing system for reliable performance in scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, equipped with a 0.79 in axle hole diameter. This wheel incorporates a polypropylene body construction with solid rubber black tread material and plain bearing system. Load specifications include a dynamic capacity of 451.95 lb at 2.49 mph and static capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a plain bearing system and a 0.79 in axle hole diameter. This wheel provides a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Puretech Wheel is a 3.15 in diameter caster wheel featuring a polypropylene body with solid rubber black tread measuring 1.38 in wide and a roller bearing system. The wheel has an axle hole diameter of 0.47 in and a hub length of 1.75 in. Load capacity specifications include a dynamic load rating of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb. This wheel is designed for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.38 in wide solid rubber black tread and a 1.75 in hub length. The polypropylene body incorporates a roller bearing system with a 0.47 in axle hole diameter. This wheel provides a dynamic load capacity of 165.35 lb at speeds up to 2.49 mph and a static load capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Puretech Wheel is a 9.84 in diameter caster wheel featuring a polypropylene body construction with a solid rubber, black tread measuring 1.97 in in width and a hub length of 2.28 in, equipped with a roller bearing system and a 0.98 in axle hole diameter. This wheel provides a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 1.75 in hub length and 0.47 in axle hole diameter for reliable operation. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is a robust caster component featuring a 3.94 in diameter with a 1.18 in wide solid rubber black tread mounted on a sheet steel body. The wheel incorporates a roller bearing system and includes a 1.75 in hub length with a 0.47 in axle hole diameter. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment.
Wheel 4.92 in
The Puretech Wheel is engineered for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.75 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 451.95 lb at 2.49 mph and a static load capacity of 903.89 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is a 7.87 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.97 in wide and a hub length of 2.28 in, equipped with a plain bearing and 0.79 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.