- Home
- Industry
- Lifestyle
- Shopping & Retail
-
Post Logistic Systems
Casters for Post Logistic Systems
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing, stainless steel equipped wheel offers a dynamic load capacity of 352.74 lb at 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 1.77 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers exceptional performance with a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3-inch diameter with a 1.81-inch tread width and 2.36-inch hub length, accommodating a 0.47-inch axle hole diameter. This wheel offers a dynamic load capacity of 661.39 lb at speeds up to 2.49 mph and a static load capacity of 1322.77 lb. The polyamide body incorporates precision stainless ball bearings and an elastic tire, non-marking, vulcanized tread for reliable performance across diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 7.87 in
The Elastech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 1.81-inch wide elastic tire that is non-marking and vulcanized, mounted on a polyamide body with a 2.36-inch hub length and 0.47-inch axle hole diameter. This precision ball bearing wheel with stainless construction delivers exceptional performance with a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it ideal for AMR systems, automated shuttle systems, automotive OEM applications, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, heavy AGV systems, and industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 3.94 in
The Elastech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.34 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The wheel has a hub length of 1.75 in and an axle hole diameter of 0.79 in, providing a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized. The wheel incorporates a polyamide body material and roller bearing system, with an axle hole diameter of 0.47 in and hub length of 1.75 in. Load capacity specifications include 551.16 lb dynamic load at 2.49 mph and 1102.31 lb static load, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, and various industrial transport equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing construction. The hub measures 1.75 in in length with an axle hole diameter of 0.47 in. This wheel provides a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.28 in hub length, equipped with a 0.47 in axle hole diameter. This wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread and roller bearing system. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for diverse industrial applications.
Wheel 7.87 in
The Elastech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.57 in wide elastic tire tread that is non-marking and vulcanized, mounted on a polyamide body with roller bearing and 2.28 in hub length accommodating a 0.47 in axle hole diameter. This wheel provides a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 1.57 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing system with a 0.47 in axle hole diameter and 1.1 in hub length for optimal performance. It delivers a dynamic load capacity of 396.83 lb at speeds up to 1.86 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 3.15 in wide casted polyurethane tread mounted on a steel and iron body construction. The wheel incorporates precision ball bearings and includes a 0.98 in axle hole diameter with a 3.15 in hub length for secure mounting. Load specifications include a dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph and a static load rating of 3,086.47 lb, making it suitable for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 2.76 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 2.95 in hub length and 0.67 in axle hole diameter. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 1.86 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 3.94 in
The Elastech Wheel is a precision-engineered caster component featuring a 3.94 in diameter with a 1.34 in tread width and 1.75 in hub length, constructed with a durable polyamide body and elastic tire, black, vulcanized tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional performance with a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it ideal for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and industrial equipment.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread made of black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length. Load capacity specifications include 551.16 lb dynamic load at 2.49 mph and 1102.31 lb static load, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 4.92 in
The Elastech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.57 in wide elastic tire tread made of black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing system with a 0.59 in axle hole diameter and a 2.28 in hub length. Load specifications include a dynamic capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for diverse industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire protection equipment, machine construction, logistics systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.81 in tread width and 2.28 in hub length, constructed with a polyamide body and elastic tire, black, vulcanized tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers robust load performance with a dynamic load capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for diverse industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and transport equipment.
Wheel 7.87 in
The Elastech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.81 in wide elastic tire tread made of black vulcanized material mounted on a polyamide body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and a 2.28 in hub length. Load capacity specifications include a dynamic rating of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, and various industrial equipment.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.31 in axle hole diameter and 1.77 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.13 in hub length and 1.97 in tread width. Constructed with an aluminum body and casted polyurethane tread, this wheel incorporates a bore with keyway bearing system and 0.79 in axle hole diameter. Load capacity specifications include 4232.87 lb static load and dynamic loads of 2116.44 lb at 2.5 mph and 1763.7 lb at 3.7 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, and heavy industrial applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. This precision ball bearing equipped wheel offers a 2.36 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 881.85 lb dynamic load at 2.49 mph and 1763.7 lb static load, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-Arms CT scanners MRI X-Ray and ultrasound, heavy AGV systems, and various industrial applications.