- Home
- Industry
- Lifestyle
- Furniture & Design
-
Designer
Casters and Wheels for Designer Furniture
Swivel castor 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.83 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor 2.56 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.91 inches, making it ideal for compact installations. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.91 inches. This versatile caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it an ideal mobility solution for lightweight to medium-duty equipment requiring smooth movement and reliable braking functionality in professional and residential environments.
Swivel castor 2.17 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance with minimal maintenance requirements. The wheel measures 2.17 inches in diameter, and the caster has an overall height of 2.48 inches for compact installation. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 2.95 in
The Stylea swivel caster features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and longevity. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.19 inches, making it suitable for compact applications. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and maneuverability are essential requirements.
Swivel castor with wheel brake 2.56 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance and extended service life. The wheel measures 2.56 inches in diameter, optimally sized for furniture mobility applications. The caster has an overall height of 2.83 inches, making it suitable for integration into various furniture designs. This versatile caster is specifically engineered for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.95 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation while maintaining structural integrity. The wheel assembly consists of a polyamide body combined with a thermoplastic rubber tread material that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly is 3.19 inches. This versatile caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.
Swivel castor with wheel brake 2.17 in
The Stylea swivel caster with wheel brake features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.48 inches, making it suitable for various furniture applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use with bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Swivel castor 1.38 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 1.38 inches in diameter, contributing to the overall height of 1.3 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for lightweight mobility solutions in commercial and residential environments.
Swivel castor 1.57 in
The Stylea swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 1.57 inches in diameter, contributing to an overall height of 1.69 inches. This caster provides a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. The Stylea is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and floor protection are essential requirements.
Swivel castor 3.94 in
The Linea light is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 3.94 inches in diameter, with an overall caster height of 3.94 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty mobile equipment applications.
Swivel castor 2.95 in
The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and a stem. The wheel body material is made of polyamide with a tread material made of polyurethane that is injected. The wheel has a plain bearing and measures 2.95 inches in diameter. The overall height of the Linea light swivel castor is 2.97 inches. It has a load capacity of 198.42 pounds at 3 km/h and a static load capacity of 396.83 pounds.
Swivel castor 2.95 in
The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and a stem, with the wheel body material also made of polyamide. The tread material is polyurethane, injected. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 2.95 in and an overall height of 2.97 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.
Swivel castor 2.95 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene, electric conductive body paired with a thermoplastic rubber, electric-conductive tread material, utilizing a plain bearing with spacer tube for reliable rotation. The wheel measures 2.95 inches in diameter, while the overall height of the complete caster assembly reaches 2.97 inches. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour and a static load rating of 264.55 pounds, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment and incorporates a polyamide housing with stem, swiveling bearing design for smooth directional changes. The wheel construction utilizes a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a wheel diameter of 2.95 inches, the caster maintains an overall height of 2.97 inches for compact installation requirements. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospital equipment, media furniture, medication carts, nursing facilities, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism. The wheel assembly consists of a polyamide, electric conductive body material paired with polyurethane, injected, electric-conductive tread material, supported by a plain bearing with spacer tube for smooth operation. With a wheel diameter of 2.95 inches, the caster has an overall height of 2.97 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread that operates on a plain bearing system, measuring 2.95 inches in diameter. The caster has an overall height of 2.97 inches, making it suitable for various mobility applications. Load specifications include a dynamic capacity of 198.42 lb at speeds up to 1.86 mph and a static load capacity of 396.83 lb, ensuring reliable performance under demanding conditions. This caster is designed for use in anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This versatile caster is designed for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent rolling performance. The wheel measures 2.56 inches in diameter, contributing to an overall caster height of 2.68 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration that delivers reliable performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.68 inches for the complete caster assembly. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media systems, medication carts, nursing facilities, office chairs, ultrasound units, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 1.38 in
The Linea light swivel caster with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube for reliable operation, and measures 1.38 inches in diameter. The caster has an overall height of 1.89 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, providing reliable performance for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with directional lock 2.95 in
The Linea light swivel caster with directional lock features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 3.39 inches, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, ensuring reliable performance in demanding environments such as hospitals, medical equipment, office furniture, catering systems, and professional cleaning applications.
Swivel castor with directional lock 2.95 in
The Linea light swivel caster with directional lock features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 2.95 inches, while the overall height of the caster reaches 3.19 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing facilities, and retirement homes.