- Home
- Industry
- Healthcare
- Medical Imaging
-
Ultrasound
Wheels and Casters for Ultrasound Units
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.95-inch wide polyurethane casted tread that delivers exceptional durability and smooth operation. This precision-engineered wheel incorporates a casting body material construction with precision ball bearing technology, accommodating a 0.98-inch axle hole diameter and 2.95-inch hub length for reliable performance across diverse industrial environments including aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment such as C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift operations, heavy AGV systems, machine construction, post logistics, production trolleys, ultrasound equipment, and general transport applications.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, heavy AGV systems, and industrial transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.13-inch hub length and 1.97-inch tread width constructed from casted polyurethane on an aluminum body. This precision ball bearing-equipped wheel delivers exceptional load performance with a static capacity of 2,645.54 lb and dynamic capacities of 1,322.77 lb at 2.49 mph and 1,102.31 lb at 3.73 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 1.57 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing system with a 0.47 in axle hole diameter and 1.1 in hub length for optimal performance. It delivers a dynamic load capacity of 396.83 lb at speeds up to 1.86 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and general transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 3.15 in wide casted polyurethane tread mounted on a steel and iron body construction. The wheel incorporates precision ball bearings and includes a 0.98 in axle hole diameter with a 3.15 in hub length for secure mounting. Load specifications include a dynamic capacity of 1,543.23 lb at speeds up to 1.86 mph and a static load rating of 3,086.47 lb, making it suitable for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 2.76 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 2.95 in hub length and 0.67 in axle hole diameter. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 1.86 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.31 in axle hole diameter and 1.77 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.13 in hub length and 1.97 in tread width. Constructed with an aluminum body and casted polyurethane tread, this wheel incorporates a bore with keyway bearing system and 0.79 in axle hole diameter. Load capacity specifications include 4232.87 lb static load and dynamic loads of 2116.44 lb at 2.5 mph and 1763.7 lb at 3.7 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, and heavy industrial applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. This precision ball bearing equipped wheel offers a 2.36 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 881.85 lb dynamic load at 2.49 mph and 1763.7 lb static load, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-Arms CT scanners MRI X-Ray and ultrasound, heavy AGV systems, and various industrial applications.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. This wheel delivers exceptional performance with a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a robust aluminum body construction with a 7.87 in diameter and 1.97 in tread width made from casted polyurethane. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter and 2.36 in hub length for optimal performance. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 2.49 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, and heavy-duty industrial transport equipment.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body construction. This precision ball bearing equipped wheel offers a 2.36 in hub length and 0.79 in axle hole diameter, delivering exceptional performance with a dynamic load capacity of 1763.7 lb at speeds up to 2.49 mph and a static load capacity of 3527.39 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 2.36 in hub length for optimal performance. Load capacity specifications include 1102.31 lb dynamic load at 2.5 mph and 881.85 lb dynamic load at 3.7 mph, with a static load capacity of 2204.62 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.36 in hub length and 0.79 in axle hole diameter. The aluminum body construction incorporates a 1.97 in wide casted polyurethane tread and precision ball bearing for optimal performance. This wheel delivers exceptional load capacity with dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, plus a static load capacity of 3527.39 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.36-inch hub length and 0.79-inch axle hole diameter. The wheel incorporates a precision ball bearing system and combines an aluminum body with a 1.97-inch wide casted polyurethane tread for optimal performance. Load capacity specifications include a static rating of 3,527.39 lb and dynamic ratings of 1,763.7 lb at 2.5 mph and 1,410.96 lb at 3.7 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport solutions.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. Load capacity specifications include 1763.7 lb dynamic capacity at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load rating of 3527.39 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 7.87 in
The Novatech Wheel is a precision-engineered caster wheel featuring a 7.87-inch diameter with a 3.15-inch tread width and 3.54-inch hub length, constructed with a casting body and polyurethane casted tread material. This wheel incorporates precision ball bearings and accommodates a 1.18-inch axle hole diameter for reliable operation. The dynamic load capacity ranges from 3,086 to 3,704 pounds depending on operating speed (1.9 to 3.7 mph), while providing a static load capacity of 6,173 pounds, making it suitable for demanding applications including aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84 in diameter with a 1.97 in wide polyurethane casted tread and casting body construction. This precision ball bearing wheel accommodates a 0.98 in axle hole diameter and includes a 2.36 in hub length for secure mounting. Load specifications include a static capacity of 6,349.31 lb and dynamic capacities of 3,174.65 lb at 2.49 mph and 2,645.54 lb at 3.73 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.
Wheel 3.23 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.23-inch diameter with a 3.54-inch tread width and hub length, plus a 0.79-inch axle hole diameter. Constructed with a steel and iron body and casted polyurethane tread material, this precision ball bearing wheel delivers exceptional performance with a dynamic load capacity of 1,653.47 lb at 1.86 mph and a static load capacity of 3,306.93 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, and heavy-duty industrial transport solutions.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35 in diameter with a 4.13 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates a precision ball bearing, sealed design with a 0.47 in axle hole diameter and 4.33 in hub length. Load capacity specifications include 2204.62 lb dynamic capacity at 1.86 mph and 4409.24 lb static capacity, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI, and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and transport equipment applications.
Wheel 3.35 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.35-inch diameter with a 3.74-inch wide casted polyurethane tread and steel/iron body construction. The wheel incorporates a sealed precision ball bearing system with a 0.98-inch axle hole diameter and 3.94-inch hub length. Load specifications include a dynamic capacity of 2,204.62 lb at speeds up to 1.86 mph and a static load capacity of 4,409.24 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.36 in hub length and 0.79 in axle hole diameter. The aluminum body incorporates a 1.97 in wide casted polyurethane tread and precision ball bearing for optimal performance. This wheel delivers exceptional load capacity with a static rating of 2425.08 lb and dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport solutions.
Swivel castor 5.91 in
The Integral twin swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 6.89 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and 330.69 lb at speeds up to 2.49 mph, with a static load capacity of 661.39 lb. This caster is specifically designed for medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.