Skip to main content Skip to search Skip to main navigation
The Agila fixed caster features a bolt hole fitting system that allows castors to be mounted with standard screws of any length, providing versatile installation options for various applications. The housing is constructed from steel sheet, medium grade, ensuring robust structural integrity and reliable performance under operational loads. The wheel incorporates a polypropylene body material combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection while maintaining smooth rolling characteristics. The wheel is equipped with precision ball bearings that provide superior rolling efficiency and extended service life with minimal maintenance requirements. The wheel diameter measures 4.92 inches, making this caster suitable for medium-duty applications requiring reliable mobility and maneuverability in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJP125P30
EAN
4031582472158
Core attributes
Type
Fixed castor
Product name
Agila
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Housing
Fork shape
Broad
Material
Steel sheet, medium
Wheel
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Crossselling

Variants
Fixed castor 4.92 in
Fixed castor 4.92 in
Agila
2478PJP125P30

The Agila fixed caster features a bolt hole fitting system that allows castors to be mounted with standard screws of any length, providing versatile installation options for various applications. The housing is constructed from steel sheet, medium grade, ensuring robust structural integrity and reliable performance under operational loads. The wheel incorporates a polypropylene body material combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection while maintaining smooth rolling characteristics. The wheel is equipped with precision ball bearings that provide superior rolling efficiency and extended service life with minimal maintenance requirements. The wheel diameter measures 4.92 inches, making this caster suitable for medium-duty applications requiring reliable mobility and maneuverability in industrial and commercial environments.

4.92 mm
4.92 mm