Skip to main content Skip to search Skip to main navigation
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system, with a diameter of 5 inches. The overall height of the unit measures 6.1 inches. Load specifications include a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for medium-duty industrial applications requiring reliable mobility and braking control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPJO5x1.25P30-13
EAN
4031582435405
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall height
6.1 in
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.91 in
Offset
1.46 in
Swivel radius
3.96 in
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
5 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 5 in
Swivel castor 5 in
Agila US
2670PJO5x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while the plain bearing system delivers reliable performance. With a 5-inch wheel diameter, the caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it ideal for care beds and similar healthcare equipment applications.

Light Duty
5 mm
6.1 mm
Light Duty
5 mm
6.1 mm
Variants
Castor with butterfly wheel brake 5 in
Castor with butterfly wheel brake 5 in
Agila
267FPJO5x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system, with a diameter of 5 inches. The overall height of the unit measures 6.1 inches. Load specifications include a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for medium-duty industrial applications requiring reliable mobility and braking control.

Light Duty
5 mm
6.1 mm
Light Duty
5 mm
6.1 mm
Variants
Swivel castor with wheel brake 5 in
Swivel castor with wheel brake 5 in
Agila US
2675PJO5x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for professional applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable rotation. The caster measures 6.1 inches in overall height with a 5-inch diameter wheel. Load capacity specifications include a dynamic load rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for medium-duty mobile equipment applications.

Light Duty
5 mm
6.1 mm
Light Duty
5 mm
6.1 mm
Variants
Swivel castor with total lock 5 in
Swivel castor with total lock 5 in
Agila US
2677PJO5x1.25P30-13

The Agila US is a swivel caster with total lock designed for demanding applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for the wheel rotation. The caster has a 5 in wheel diameter and an overall height of 6.1 in. Load specifications include a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for medium-duty mobile equipment applications.

Light Duty
5 mm
6.1 mm
Light Duty
5 mm
6.1 mm