Skip to main content Skip to search Skip to main navigation
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with polyurethane, injected tread material and precision ball bearing for smooth operation. The wheel diameter measures 4 inches, contributing to an overall height of 5 inches. Load capacity specifications include a dynamic load rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility with integrated braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPAP4x1.25P30-13
EAN
4031582435375
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall height
5 in
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.5 in
Wheel
Hardness of tread (D)
41 Shore D
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
4 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Crossselling

Variants
Swivel castor 4 in
Swivel castor 4 in
Agila US
2670PAP4x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel consists of a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance and extended service life. With a 4-inch wheel diameter and 5-inch overall height, this caster offers compact dimensions suitable for various equipment configurations. The unit provides a dynamic load capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it ideal for care beds and similar healthcare applications requiring reliable mobility and load-bearing capabilities.

Light Duty
4 mm
5 mm
Light Duty
4 mm
5 mm
Variants
Castor with butterfly wheel brake 4 in
Castor with butterfly wheel brake 4 in
Agila
267FPAP4x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with polyurethane, injected tread material and precision ball bearing for smooth operation. The wheel diameter measures 4 inches, contributing to an overall height of 5 inches. Load capacity specifications include a dynamic load rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility with integrated braking functionality.

Light Duty
4 mm
5 mm
Light Duty
4 mm
5 mm
Variants
Swivel castor with wheel brake 4 in
Swivel castor with wheel brake 4 in
Agila US
2675PAP4x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for professional applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-term durability. The 4-inch diameter wheel combines a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The caster has an overall height of 5 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, providing reliable performance for demanding healthcare and institutional environments.

Light Duty
4 mm
5 mm
Light Duty
4 mm
5 mm
Variants
Swivel castor with total lock 4 in
Agila US
2677PAP4x1.25P30-13

The Agila US is a swivel caster with total lock designed for demanding applications including care beds. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance and extended service life. The caster measures 4 inches in wheel diameter with an overall height of 5 inches. Load capacity specifications include a dynamic load rating of 275.58 lb at speeds up to 1.86 mph and a static load capacity of 551.16 lb, making it suitable for medium-duty mobile equipment applications.

Light Duty
4 mm
5 mm
Light Duty
4 mm
5 mm