Skip to main content Skip to search Skip to main navigation
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system, measuring 3.5 inches in diameter. The overall height of the unit is 4.44 inches. Load specifications include a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with integrated braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPJO3.5x1.25P30-13
EAN
4031582435153
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
209.44 lb
Load capacity Static
418.88 lb
Overall height
4.44 in
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.18 in
Offset
1.34 in
Swivel radius
3.09 in
Wheel
Hardness of tread (A)
77 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
3.5 in
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 3.5 in
Swivel castor 3.5 in
Agila US
2670PJO3.5x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The caster measures 3.5 inches in wheel diameter with an overall height of 4.44 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 209.44 pounds at speeds up to 1.86 miles per hour and a static load capacity of 418.88 pounds. This caster is specifically designed for care beds applications where mobility, durability, and smooth operation are essential requirements.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Castor with butterfly wheel brake 3.5 in
Castor with butterfly wheel brake 3.5 in
Agila
267FPJO3.5x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread material and utilizes a plain bearing system, measuring 3.5 inches in diameter. The overall height of the unit is 4.44 inches. Load specifications include a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with integrated braking functionality.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Swivel castor with wheel brake 3.5 in
Swivel castor with wheel brake 3.5 in
Agila US
2675PJO3.5x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for professional mobility applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable rotation. The caster has an overall height of 4.44 inches and is equipped with a 3.5-inch diameter wheel. Load specifications include a dynamic load capacity of 209.44 lb at speeds up to 1.86 mph and a static load capacity of 418.88 lb. This caster is specifically engineered for care beds applications where reliable braking and smooth mobility are essential requirements.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm