Skip to main content Skip to search Skip to main navigation
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with polyurethane, injected tread material and is equipped with precision ball bearing for smooth operation. The wheel diameter measures 3.5 inches and the overall height of the unit is 4.44 inches. Load specifications include a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for medium-duty industrial applications requiring reliable mobility and braking control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPAP3.5x1.25P30-13
EAN
4031582435207
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
249.12 lb
Load capacity Static
498.24 lb
Overall height
4.44 in
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.18 in
Offset
1.34 in
Swivel radius
3.09 in
Wheel
Hardness of tread (D)
41 Shore D
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
3.5 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Crossselling

Variants
Swivel castor 3.5 in
Swivel castor 3.5 in
Agila US
2670PAP3.5x1.25P30-13

The Agila US swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an injected polyurethane tread material, mounted on a precision ball bearing for optimal rolling performance. The wheel diameter measures 3.5 inches, with an overall height of 4.44 inches. Load specifications include a dynamic capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb. This caster is specifically designed for care beds applications, providing reliable mobility and durability in healthcare environments.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Castor with butterfly wheel brake 3.5 in
Castor with butterfly wheel brake 3.5 in
Agila
267FPAP3.5x1.25P30-13

The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with polyurethane, injected tread material and is equipped with precision ball bearing for smooth operation. The wheel diameter measures 3.5 inches and the overall height of the unit is 4.44 inches. Load specifications include a dynamic load capacity of 249.12 lb at speeds up to 1.86 mph and a static load capacity of 498.24 lb, making it suitable for medium-duty industrial applications requiring reliable mobility and braking control.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm
Variants
Swivel castor with wheel brake 3.5 in
Swivel castor with wheel brake 3.5 in
Agila US
2675PAP3.5x1.25P30-13

The Agila US is a swivel caster with wheel brake designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the precision ball bearing ensures reliable performance and extended service life. The caster has an overall height of 4.44 inches and features a 3.5-inch diameter wheel. Load specifications include a dynamic load capacity of 249.12 pounds at speeds up to 1.86 miles per hour and a static load capacity of 498.24 pounds. This caster is specifically engineered for care beds applications where mobility, reliability, and smooth operation are essential requirements.

Light Duty
3.5 mm
4.44 mm
Light Duty
3.5 mm
4.44 mm