- Home
-
Casters & Wheels
Casters & Wheels
Our series
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.35 inches and weighs 0.14 pounds. The component provides a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
The Glide accessory for casters features an overall height of 2.36 inches and weighs 0.09 pounds, making it a lightweight solution for mobility applications. This component provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under operational conditions while maintaining structural integrity and smooth movement characteristics.
Accessory
This accessory features a synthetic expander with round fitting design, engineered to accommodate caster installations with diameter requirements ranging from 0.75 inches to 0.85 inches. The lightweight construction weighs just 0.26 pounds, making it suitable for applications where weight considerations are critical while maintaining reliable fitting performance for various caster mounting configurations.
Accessory
This synthetic expander accessory features a round design specifically engineered for caster applications, providing secure fitting compatibility with diameters ranging from 0.85 inches to 0.94 inches. The lightweight construction weighs just 0.28 pounds, making it an ideal component for enhancing caster functionality without adding significant mass to the overall assembly.
Accessory
This synthetic expander accessory features a round design specifically engineered for caster applications, providing secure fitting compatibility with diameters ranging from 0.94 inches to 1.06 inches. The lightweight construction weighs just 0.28 pounds, making it ideal for applications where weight reduction is critical while maintaining structural integrity and reliable performance in industrial mobility solutions.
Accessory
This synthetic expander accessory features a square fitting design specifically engineered for caster applications, providing secure mounting and optimal performance. The expander fitting accommodates tube diameters ranging from 0.85 inches to 0.94 inches, ensuring compatibility with standard caster stem configurations while maintaining proper fit tolerances for reliable operation. Weighing 0.28 pounds, this lightweight yet durable component offers excellent strength-to-weight ratio.
Accessory
This synthetic expander accessory features a square design specifically engineered for caster applications, providing secure fitting compatibility with diameters ranging from 0.94 inches to 1.06 inches. The lightweight construction weighs just 0.31 pounds, making it ideal for applications where weight reduction is critical while maintaining structural integrity and reliable performance in industrial and commercial caster systems.
Accessory
This synthetic expander accessory features a square fitting design specifically engineered for caster applications, providing secure attachment within diameter ranges from 1.06 to 1.18 inches. The lightweight construction weighs only 0.31 pounds, making it ideal for applications where weight reduction is critical while maintaining structural integrity. The square expander fitting ensures reliable connection and prevents rotation during operation.
Accessory
This synthetic expander accessory features a square fitting design specifically engineered for caster applications, providing secure mounting and optimal performance. The expander fitting accommodates diameter ranges from 1.26 inches to 1.42 inches, ensuring compatibility with various caster stem sizes while maintaining a reliable connection. Weighing 0.37 pounds, this lightweight yet durable component offers easy installation and handling.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.24 inches and weighs 0.06 pounds. The component delivers robust load handling capabilities with a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making it suitable for demanding industrial applications requiring reliable performance.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.24 inches and weighs 0.11 pounds. The component offers a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
This square plate accessory for casters features compact dimensions with an overall height of 0.39 inches and a 1.5 x 1.5 inch plate surface, weighing just 0.12 pounds for easy installation. The fitting provides reliable load support with a dynamic capacity of 132.28 pounds at speeds up to 1.86 mph and a static load capacity of 264.55 pounds, making it suitable for various industrial and commercial caster applications.
Accessory
The Puretech accessory is designed to enhance caster functionality and performance in industrial and commercial applications. This lightweight component weighs 0.58 lb, making it easy to install and integrate with existing caster systems without adding significant bulk or affecting mobility. The accessory is engineered to provide reliable operation while maintaining the overall efficiency of the caster assembly.
Accessory
This accessory for casters features a stem with synthetic circlip and collar fitting design, providing reliable attachment and secure positioning. The unit measures 0.18 inches in overall height and weighs 0.08 pounds, making it suitable for lightweight applications. The accessory offers a dynamic load capacity of 132.28 pounds at speeds up to 1.86 miles per hour, while supporting a static load capacity of 264.55 pounds when stationary.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design, measuring 0.35 inches in overall height and weighing 0.15 pounds. The component delivers robust load handling capabilities with a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Accessory 6.3 in
The Alpha accessory is engineered for caster applications requiring robust load-bearing capabilities and precise dimensional specifications. This accessory features an overall height of 7.87 inches and incorporates a mounting plate measuring 5.39 inches in length by 4.53 inches in width. The unit delivers exceptional load performance with a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1322.77 pounds.
Accessory
This accessory for casters features a threaded stem with hexagon neck, top fitting design with an overall height of 0.24 inches and weighs 0.07 pounds. The component provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour and a static load capacity of 220.46 pounds, making it suitable for medium-duty industrial applications requiring reliable threaded mounting solutions.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications, providing reliable fitting solutions with precise dimensional compatibility. This lightweight component weighs 0.26 lb and features an expander fitting system that accommodates diameters ranging from 0.75 in to 0.85 in, ensuring secure installation across various caster stem sizes while maintaining optimal performance characteristics.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications, providing reliable fitting solutions in industrial and commercial environments. This lightweight component weighs 0.28 lb and features an expander fitting system that accommodates diameter ranges from 0.85 in to 0.94 in, ensuring versatile compatibility with various caster stem sizes while maintaining secure attachment and optimal performance characteristics.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications, providing secure fitting compatibility with tube diameters ranging from 0.94 inches to 1.06 inches minimum and maximum respectively. This lightweight component weighs 0.28 pounds and offers reliable expansion functionality to ensure proper installation and secure attachment within the specified diameter range for various caster mounting requirements.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration, engineered to provide secure fitting solutions for caster applications. This lightweight component weighs just 0.3 lb, making it ideal for applications where weight considerations are critical. The expander fitting features a diameter range from 1.06 in to 1.18 in, allowing for versatile compatibility with various caster stem sizes while ensuring a tight, reliable connection.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications, providing reliable fitting solutions with precise dimensional specifications. This lightweight component weighs 0.32 lb and features an expander fitting system that accommodates diameters ranging from 1.22 in to 1.38 in, ensuring versatile compatibility across various caster assemblies while maintaining secure attachment.
Accessory
The Agila accessory is designed as a synthetic expander with a round configuration for caster applications. This component features an expander fitting with a diameter range from 1.42 inches minimum to 1.54 inches maximum, providing flexible compatibility with various caster stem sizes. The unit weighs 0.32 pounds, making it a lightweight yet durable solution for securing casters in their mounting applications.
Accessory
The Agila accessory is designed as a synthetic expander with square configuration for caster applications, providing reliable fitting solutions for wheel assemblies. This lightweight component weighs 0.28 lb and features an expander fitting system that accommodates diameter ranges from 0.85 in to 0.94 in, ensuring versatile compatibility across various caster stem sizes while maintaining secure attachment and optimal performance in industrial applications.