- Home
- Casters & Wheels
-
Mobility Solution Accessories
Mobility Solution Accessories
Our series
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This precision-engineered component features a bolt diameter of 0.87 inches, providing secure and reliable mounting capabilities. Weighing just 0.05 pounds, this lightweight bushing offers excellent durability while maintaining minimal impact on overall caster assembly weight, making it ideal for industrial and commercial caster systems.
Accessory
The Socket is an accessory designed as a synthetic socket with square configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.03 pounds, incorporating a bolt diameter of 1.02 inches for secure mounting. The component offers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while providing a static load capacity of 176.37 pounds for stationary applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This precision-engineered component features a bolt diameter of 0.87 inches, providing secure and reliable attachment points for various caster assemblies. Weighing 0.07 pounds, this lightweight yet durable bushing offers an optimal balance between strength and minimal added weight to the overall caster system.
Accessory
This Accessory is designed as a specialized component for caster systems, providing enhanced functionality and performance optimization for mobile equipment applications. Engineered to integrate seamlessly with standard caster assemblies, this accessory offers reliable operation across various industrial and commercial environments. The component features durable construction materials selected for long-term service life and consistent performance under typical load conditions.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This component features a bolt diameter of 0.71 inches and weighs 0.09 pounds, providing reliable dimensional reduction functionality. The square design ensures secure fitting and proper alignment within caster assemblies, making it suitable for industrial and commercial wheeled equipment installations.
Accessory
The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem configurations. The unit weighs 0.3 pounds, making it a lightweight yet durable component suitable for industrial and commercial applications where secure fitting connections are essential for optimal caster performance and reliability.
Accessory
This accessory for casters features an expander fitting designed to accommodate diameter ranges from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.31 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting design ensures secure attachment while allowing for minor dimensional variations in caster stems.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.28 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.3 pounds, making it a lightweight addition that won't significantly impact overall equipment mobility while ensuring secure attachment and optimal performance in industrial applications.
Accessory
The Bushing is an accessory designed as a reducing bushing with square configuration for caster applications. This component features a bolt diameter of 0.71 inches and weighs 0.03 pounds, providing a lightweight yet durable solution for caster assembly requirements. The reducing bushing design allows for secure fitting between components of different sizes while maintaining structural integrity and operational reliability in various industrial and commercial caster systems.
Accessory
The Bushing is an accessory designed as a reducing bushing with a round configuration for caster applications. This lightweight component weighs just 0.01 lb, making it suitable for applications where minimal additional weight is critical. The bushing features a bolt diameter of 0.71 in, providing precise fitment and secure attachment to compatible caster assemblies.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while maintaining optimal mobility performance. The accessory's ultra-low weight profile ensures it won't compromise the rolling characteristics or load capacity of the primary caster unit, allowing for seamless integration into various industrial, commercial, and institutional applications.
Accessory
The Socket is an accessory designed as a synthetic socket with round configuration for caster applications. This fitting features an overall height of 1.42 inches and weighs 0.01 pounds, incorporating a bolt diameter of 0.71 inches for secure mounting. The socket delivers a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and supports a static load capacity of 176.37 pounds, making it suitable for various industrial and commercial caster installations.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while providing enhanced functionality. The compact design ensures seamless integration with standard caster systems without compromising mobility or performance characteristics, delivering reliable operation across various industrial and commercial applications.
Accessory
This lightweight accessory for casters weighs just 0.02 lb, making it an ideal supplementary component that adds minimal load to existing caster assemblies while providing enhanced functionality. The accessory's ultra-low weight profile ensures it won't compromise the mobility or performance characteristics of the caster system it's designed to complement.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.85 inches to 0.94 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.27 pounds, making it lightweight yet durable for industrial applications. The expander fitting ensures secure attachment while allowing for minor dimensional variations in caster stems.
Accessory
The Puretech caster accessory is engineered to enhance mobility performance with its lightweight construction weighing 0.54 lb, making it an ideal component for applications requiring reduced overall system weight while maintaining structural integrity. This accessory integrates seamlessly with existing caster assemblies to provide enhanced functionality and durability in industrial and commercial environments.
Accessory
The Puretech caster accessory is engineered to enhance mobility performance with its lightweight construction weighing just 0.59 lb, making it an ideal component for applications requiring minimal additional load while maintaining structural integrity. This precision-manufactured accessory integrates seamlessly with existing caster systems to provide reliable operation across various industrial and commercial environments.
Swivel castor with directional lock 9.84 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, along with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 9.84 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 9.84 inches in diameter. The overall height of the unit is 11.42 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 9.84 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment and incorporates a polyamide housing with stem, swiveling bearing design for smooth directional changes. The wheel construction combines a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for reliable operation and reduced rolling resistance. The wheel diameter measures 2.95 inches, while the overall height reaches 2.97 inches for compact installation requirements. Load capacity specifications include 220.46 lb dynamic load rating at speeds up to 1.86 mph and 440.92 lb static load capacity, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.