- Home
- Casters & Wheels
- Mobility Solution Accessories
-
Expander Fitting Accessories
Accessory
This accessory for casters features an expander fitting designed to accommodate diameter ranges from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.31 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting design ensures secure attachment while allowing for minor dimensional variations in caster stems.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.94 inches to 1.06 inches, providing versatile compatibility with various caster stem sizes. The unit weighs 0.28 pounds, making it a lightweight yet durable component for caster assembly applications. The expander fitting ensures secure attachment while maintaining proper load distribution across the connection point.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameters ranging from 1.06 inches to 1.18 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.3 pounds, making it a lightweight addition that won't significantly impact overall equipment mobility while ensuring secure attachment and optimal performance in industrial applications.
Accessory
This accessory for a caster features an expander fitting designed to accommodate diameter ranges from 0.85 inches to 0.94 inches, providing versatile compatibility with various caster stem sizes. The component weighs 0.27 pounds, making it lightweight yet durable for industrial applications. The expander fitting ensures secure attachment while allowing for minor dimensional variations in caster stems.