- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Bearing Type
Wheels by Bearing Type
Wheel 5.98 in
The Supratech Wheel is a caster wheel body featuring a 5.98 in diameter with a 1.97 in tread width, constructed from polypropylene body material and thermoplastic rubber tread. This wheel provides a dynamic load capacity of 110.23 lb at speeds up to 1.86 mph, making it suitable for applications including roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Wheel 7.87 in
The Elastech wheel is designed for caster applications, featuring a 7.87 in diameter with a 2.95 in tread width constructed from steel and iron body material with an elastic tire, black, vulcanized tread. This wheel provides a static load capacity of 2204.62 lb and dynamic load capacities of 1322.77 lb at 2.49 mph and 1102.31 lb at 3.73 mph, making it suitable for diverse industrial applications.
Wheel 3.94 in
The Supratech Wheel is a polypropylene caster wheel featuring a thermoplastic rubber tread with a diameter of 3.94 inches, tread width of 1.26 inches, hub length of 1.37 inches, and axle hole diameter of 0.47 inches. This roller bearing equipped wheel offers a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4.92 in
The Elastech wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components offers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding industrial applications including AMR systems, automated shuttles, automotive OEM, and various material handling equipment.
Wheel 5.91 in
The Elastech Wheel is designed for caster applications, featuring a 5.91 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, and various industrial transport equipment.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92-inch diameter with a 1.46-inch tread width and 1.89-inch hub length, constructed with a polypropylene body and solid black rubber tread material. This roller bearing-equipped wheel accommodates a 0.47-inch axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.75 in hub length and 0.47 in axle hole diameter. The wheel incorporates a polypropylene body construction with a solid rubber, non-marking tread measuring 1.38 in width, supported by roller bearing technology. Load specifications include a dynamic capacity of 165.35 lb at 2.49 mph and a static capacity of 330.69 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring a 0.48-inch axle hole diameter and plain bearing construction where the tread material is identical to the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel featuring a 4.92-inch diameter with a 1.57-inch tread width and 1.75-inch hub length, designed with a 0.47-inch axle hole diameter and equipped with roller bearing technology. This wheel delivers a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, with the tread material being identical to the wheel body construction. The wheel is specifically engineered for demanding applications including roll cages and store fixtures and display systems.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel featuring a 4.92-inch diameter and 1.57-inch tread width, with a hub length of 1.89 inches and an axle hole diameter of 0.47 inches. The tread material is identical to the wheel body construction, and the unit incorporates a roller bearing system for smooth operation. This wheel provides a dynamic load capacity of 440.92 pounds at speeds up to 2.49 miles per hour and offers a static load capacity of 881.85 pounds, making it suitable for medium to heavy-duty industrial applications.
Wheel 7.87 in
The Duratech Wheel is a precision-engineered caster component constructed from durable polyamide material with an identical tread composition. This wheel features a 7.87-inch diameter with a 1.97-inch tread width, 2.36-inch hub length, and 0.79-inch axle hole diameter, equipped with precision ball bearings for smooth operation. The wheel delivers exceptional load performance with a dynamic capacity of 1,763.7 lb at 2.49 mph and a static load capacity of 3,527.39 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems, clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 3.15-inch wide polyurethane casted tread and casting body material. This precision ball bearing wheel includes a 0.98-inch axle hole diameter and 3.54-inch hub length for robust performance. Load capacity specifications include 3,704 lb dynamic capacity at 2.5 mph, 3,086 lb at 3.7 mph, and 7,408 lb static capacity, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM, medical imaging equipment, heavy AGV systems, and industrial applications.
Wheel 3.23 in
The Duratech Wheel is engineered for demanding caster applications with a 3.23 in diameter and 3.46 in tread width, featuring heavy polyamide construction where the tread material is identical with wheel body. This precision ball bearing equipped wheel includes a 0.79 in axle hole diameter and 3.54 in hub length, delivering exceptional performance with a dynamic load capacity of 1984.16 lb at 1.86 mph and static load capacity of 3968.32 lb, making it ideal for automotive OEM, container construction, electronic systems, machine construction, production trolleys, roll cages, store fixtures, and transport equipment applications.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.77 in wide foamed polyurethane tread and durable polypropylene body construction. The wheel incorporates precision ball bearings and has a hub length of 2.09 in with a 0.31 in axle hole diameter. Load capacity specifications include 154.32 lb dynamic load at 1.86 mph and 308.65 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 2.28 in hub length, constructed with a polypropylene body and solid rubber black tread material. This roller bearing wheel accommodates a 0.59 in axle hole diameter and offers a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is a 4.92 in diameter caster wheel constructed with a polypropylene body and solid rubber, non-marking tread measuring 1.46 in wide. The wheel features a roller bearing system with a 0.59 in axle hole diameter and 2.28 in hub length. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 6.3 in
The Elastech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed with an aluminum body and 0.79 in axle hole diameter. This wheel incorporates an elastic tire, non-marking, vulcanized tread material with precision ball bearing for smooth operation. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb, making it suitable for various industrial applications.
Wheel 10.24 in
The Puretech air wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 3.35-inch wide pneumatic tire with block profile tread for superior traction and shock absorption. Constructed with a durable polypropylene body and precision roller bearing system, this wheel accommodates a 0.98-inch axle hole diameter and includes a 2.91-inch hub length for secure mounting. The wheel delivers exceptional performance with both dynamic and static load capacities of 330.69 lb, with the dynamic rating tested at speeds up to 1.86 mph.
Wheel 15.75 in
The Puretech air wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.94 in tread width and 2.91 in hub length, constructed from polypropylene body material with a pneumatic tire block profile tread and roller bearing system with 0.98 in axle hole diameter. This wheel provides a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 10.24 in
The Puretech air wheel is engineered for demanding caster applications, featuring a 10.24-inch diameter with a 3.35-inch wide pneumatic tire with block profile tread for superior traction and shock absorption. Constructed with a sheet steel body and precision roller bearing system, this wheel accommodates a 0.98-inch axle hole diameter and includes a 2.91-inch hub length for secure mounting. The wheel delivers exceptional load performance with a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb.
Wheel 15.75 in
The Puretech air wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.94 in wide pneumatic tire with block profile tread for superior traction and shock absorption. Constructed with a sheet steel body and precision roller bearing system, this wheel incorporates a 0.98 in axle hole diameter and 2.91 in hub length for reliable mounting. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 1.86 mph and a static load rating of 881.85 lb, making it ideal for heavy-duty industrial applications.
Wheel 15.75 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 15.75 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?