Polyamide / Nylon Casters
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications, providing robust structural support for demanding industrial environments. The wheel incorporates a polyamide heavy body material with tread material identical to the wheel body, ensuring consistent performance characteristics throughout the component. The wheel operates on a plain bearing system and measures 4.92 inches in diameter for optimal load distribution. Overall height dimensions reach 6.46 inches, accommodating various installation requirements. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is engineered for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and general transport equipment where reliable mobility solutions are essential.
Fixed castor 6.3 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications to ensure maximum durability and structural integrity. The wheel incorporates a polyamide heavy body material with tread material identical to the wheel body, utilizing a plain bearing system for smooth operation, and measures 6.3 inches in diameter. The overall height dimension is 7.87 inches, providing optimal clearance and functionality. Load specifications include a dynamic capacity of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and various transport equipment where reliable performance and high load capacity are essential requirements.
Swivel castor with total lock 4.92 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 4.92 inches in diameter. The overall height of the complete assembly is 6.46 inches. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.
Swivel castor with total lock 9.84 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, supported by plain bearing technology, and measures 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load capacity are essential requirements.
Swivel castor 9.84 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, utilizing a plain bearing system and measuring 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, equipped with plain bearing and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load capacity are essential requirements.
Swivel castor 1.97 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a cone ball bearing for reliable operation, and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic load capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 1.97 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while a cone ball bearing system delivers efficient rolling motion with minimal friction. The wheel diameter measures 1.97 inches, and the overall height of the complete assembly is 2.72 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 2.95 in
The Agila swivel caster features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel operates on a plain bearing system and measures 2.95 inches in diameter. The caster has an overall height of 3.94 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, ensuring reliable performance under demanding operational conditions.
Swivel castor with total lock 2.95 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability. The wheel assembly consists of a polyamide body with matching polyamide tread material, mounted on a plain bearing system for reliable operation. The wheel diameter measures 2.95 inches, while the overall caster height is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor 1.97 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation. The wheel diameter measures 1.97 inches with an overall height of 2.72 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 1.97 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing system for reliable operation. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches, making it suitable for compact applications. The load capacity specifications include a dynamic load rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel castor 6.3 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for rotation, and measures 6.3 inches in diameter. The caster has an overall height of 7.87 inches. Load capacity specifications include a dynamic load rating of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 6.3 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of a 6.3-inch diameter polyamide body with an identical polyamide tread material, supported by a plain bearing system for consistent rolling performance. The caster has an overall height of 7.87 inches, making it suitable for medium to heavy-duty applications. Load specifications include a dynamic capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb, providing robust performance for demanding industrial environments including automotive OEM, catering carts, container construction, electronic systems, machine construction, production trolleys, and various transport equipment applications.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with a plain bearing system for smooth operation, and measures 6.3 inches in diameter. The overall height dimension of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1543.23 pounds, making this caster suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under substantial weight loads.
Swivel castor 6.3 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with roller bearing for enhanced durability and performance. The wheel diameter measures 6.3 inches, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include a dynamic load rating of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 6.3 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing durability and consistent performance, while the integrated roller bearing ensures efficient rotation under load. With an overall height of 7.87 inches and a wheel diameter of 6.3 inches, this caster offers substantial load handling capabilities including a dynamic load capacity of 771.62 lb at speeds up to 2.49 mph and a static load capacity of 1543.23 lb. This heavy-duty caster is engineered for demanding applications across automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with precision roller bearing technology for smooth operation and extended service life. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity rating of 1543.23 pounds for stationary applications.
Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with precision roller bearing technology for smooth operation and extended service life. The wheel measures 7.87 inches in diameter, while the overall height of the complete assembly reaches 9.45 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity rated at 1543.23 pounds, making this caster suitable for heavy-duty material handling and industrial transport applications.
Swivel castor 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 6.3 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.68 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This heavy-duty caster is designed for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 7.87 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 7.87 inches in diameter, and the caster has an overall height of 9.25 inches. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb. This heavy-duty caster is suitable for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 4.92 in
The Alpha swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for reliable operation, and measures 4.92 inches in diameter. The caster has an overall height of 6.1 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 6.3 in
The Alpha swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for reliable operation, and measures 6.3 inches in diameter. The caster has an overall height of 7.68 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Frequently Asked Questions
Advantages of Nylon Castors
Nylon castors are a robust mobility solution designed for demanding applications. Known for their high load capacity and low rolling resistance, these castors excel in environments where durability and efficiency are key. Their hard nylon tread ensures minimal wear and smooth manoeuvring on firm surfaces. With a variety of housing types and mounting options, nylon castors can be tailored to meet a wide range of operational requirements.
TENTE nylon castors offer various benefits:
High Load Capacity - Nylon castors can carry heavy loads with ease thanks to their rigid and durable tread. This makes them ideal for demanding applications that require reliable performance under pressure.
Low Rolling Resistance - The hard nylon tread surface enables smooth and effortless rolling, even under full load. This improves manoeuvrability and reduces the effort required to move equipment.
Exceptional Wear Resistance - Nylon is highly resistant to abrasion and deformation, ensuring a long service life even in continuous operation. Its durability minimizes maintenance and replacement needs.
Chemical and Moisture Resistance - Nylon castors perform well in environments exposed to water, cleaning agents, and many industrial chemicals. This makes them suitable for hygiene-sensitive and industrial settings.
Temperature Tolerance - Withstanding a wide range of temperatures, nylon castors remain functional in both cold storage and warmer working conditions without compromising performance.
Nylon castors are available in a variety of designs to meet the specific demands of industrial, healthcare, and furniture applications. Each type is engineered to deliver targeted performance benefits - ranging from high load capacity and low rolling resistance to excellent durability and chemical resistance. Below are some of the most common types of nylon castors and their key advantages:
Heavy Duty Nylon Castors
Designed for the most demanding industrial tasks, heavy duty nylon castors excel under high loads without compromising rolling performance. Their rigid tread ensures reliable mobility in warehouses, production halls, and distribution centres. These benefits make nylon castors particularly well-suited for heavy duty transport trolleys and more. One example is our Kappa castor – using a DURATECH nylon wheel it can handle loads of to 3,000 kg. Another example is our Omikron twin, equipped with two nylon wheels it is capable of handling loads of up to 15,000 kg.
Nylon Swivel Castors
Nylon swivel castors provide excellent manoeuvrability, allowing to change direction smoothly and effortlessly. They are especially valuable in confined spaces, making them ideal for applications like catering carts, meal delivery systems, professional cleaning care and mobile furniture, where precise handling is required. One example is our Alpha stainless swivel castor – using a stainless steel swivel housing, it can be equipped with a nylon wheel, allowing for a load capacity of 500 kg per castor.
Small Nylon Castors
Small nylon castors are designed for compact furniture and light equipment where space-saving mobility is essential. With wheel diameters starting from just 35 mm, they provide smooth rolling for applications like bedside tables, office furniture, and other lightweight mobile applications. Their hard nylon tread ensures durable performance while keeping the overall height to a minimum, making them ideal for designs where both functionality and a discreet appearance are required.
Fields of Application for Nylon Castors
Nylon castors are chosen wherever high load capacity, low rolling resistance, and long-lasting durability are required. Their robust design makes them a popular choice for industrial, healthcare, and furniture applications, supporting both light duty and heavy duty equipment. In industrial and logistics environments, nylon castors are used for applications like professional cleaning carts, transport equipment, and production and platform trolleys, where smooth maneuvering under heavy loads is essential. Their hard nylon tread ensures minimal wear, even during continuous operation in production and warehouse settings. In healthcare applications, nylon castors are fitted to applications like patient lifters, treatment chairs, and bedside tables, offering reliable and low-maintenance mobility. Their resistance to cleaning agents and moisture makes them well-suited for hygiene-sensitive environments. For furniture and mobile applications, nylon castors are commonly found on applications like catering carts, media furniture and office chairs. They enable effortless repositioning of equipment and furniture, ensuring functional mobility in both professional and commercial settings.