- Home
- Casters & Wheels
- High-quality Casters
-
Casters by Housing
Casters by Housing
Swivel castor 1.97 in
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 1.97 inches, and the overall height of the complete caster assembly is 2.36 inches. Load capacity specifications include a dynamic load rating of 50.71 lb at speeds up to 1.86 mph and a static load capacity of 101.41 lb, making this caster suitable for medium-duty mobile equipment and furniture applications requiring dependable mobility and load-bearing performance.
Swivel castor 1.57 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 1.57 inches in diameter, and the caster has an overall height of 2.01 inches for compact installation requirements. Load specifications include a dynamic capacity of 44.09 pounds at speeds up to 1.86 miles per hour and a static load capacity of 88.18 pounds, making it suitable for light to medium-duty mobile equipment and furniture applications.
Swivel castor 1.57 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing configuration for reliable operation. The wheel measures 1.57 inches in diameter, while the overall height of the complete assembly is 2.09 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring compact dimensions and dependable performance.
Swivel castor 1.97 in
The Compacta swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing configuration for reliable operation. The wheel measures 1.97 inches in diameter, contributing to an overall height of 2.72 inches for the complete caster unit. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility and load-bearing performance.
Swivel castor 1.57 in
The Compacta swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel measures 1.57 inches in diameter, providing compact mobility solutions. Overall height dimensions reach 2.17 inches, making this caster suitable for space-constrained installations. Load capacity specifications include a dynamic rating of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, ensuring reliable performance under varying operational conditions.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polypropylene body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout the component. The wheel is equipped with a plain bearing with spacer tube design for smooth operation and features a diameter of 0.55 inches. The caster has an overall height of 0.67 inches, making it suitable for compact installations. Load specifications include a dynamic load capacity of 55.12 pounds at speeds up to 1.86 miles per hour and a static load capacity of 110.23 pounds, providing reliable performance for light to medium-duty applications requiring precise movement control.
Fixed castor 1.5 in
The Compacta fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection while maintaining excellent grip and durability. The wheel utilizes a plain bearing with spacer tube for smooth operation and features a 1.5 in diameter. The caster has an overall height of 1.89 in, making it suitable for compact installations. Load specifications include a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, providing reliable performance for medium-duty applications requiring precise movement and floor surface protection.
Fixed castor 0.98 in
The Compacta fixed caster features a rectangular plate fitting that provides secure mounting capabilities for industrial applications. The housing is constructed from steel sheet, medium grade, ensuring robust durability and reliable performance under demanding conditions. The wheel incorporates a polyamide body with tread material identical to the wheel body, delivering consistent rolling characteristics and wear resistance, while the plain bearing with spacer tube design ensures smooth operation and extended service life. With a wheel diameter of 0.98 inches and an overall height of 1.1 inches, this compact caster is ideal for space-constrained installations. The unit offers a dynamic load capacity of 55.12 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 110.23 pounds, making it suitable for light to medium-duty material handling equipment and mobile applications requiring reliable mobility solutions.
Fixed castor 1.77 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 1.77 inches, while the overall height of the complete assembly is 1.91 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 0.98 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 0.98 inches, while the overall height of the complete assembly is 1.1 inches. Load capacity specifications include a dynamic load rating of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, making this caster suitable for light to medium-duty applications requiring reliable mobility and load-bearing performance in compact installations.
Fixed castor 1.77 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth operation. The wheel diameter measures 1.77 inches, while the overall height of the complete assembly is 1.91 inches. Load specifications include a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 0.55 in
The Compacta fixed caster features a round plate fitting for secure mounting applications. The housing is constructed from steel sheet, light material providing durability while maintaining reduced weight characteristics. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for smooth operation, and measures 0.55 inches in diameter. The overall height dimension is 0.53 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 33.07 pounds at speeds up to 1.86 miles per hour and a static load capacity of 66.14 pounds. This caster is designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting that provides secure mounting for various applications. The housing is constructed from medium-grade steel sheet, ensuring durability and structural integrity under operational loads. The wheel incorporates a polyamide body with an identical polyamide tread material, delivering consistent performance and wear characteristics, while the plain bearing with spacer tube design ensures smooth rotation and extended service life. The wheel measures 0.55 inches in diameter, and the overall height of the complete assembly is 0.67 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications.
Fixed castor 1.18 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance and durability. The wheel is equipped with a plain bearing with spacer tube system and measures 1.18 inches in diameter. The overall height of the complete assembly is 1.34 inches, making it suitable for compact installations. Load specifications include a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Swivel castor 0.98 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel utilizes a polypropylene body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation. The wheel measures 0.98 inches in diameter, contributing to an overall height of 1.42 inches. Load specifications include a dynamic capacity of 22.05 lb at speeds up to 1.86 mph and a static load capacity of 44.09 lb. This compact caster is specifically designed for tool cabinets, work benches, and transport equipment applications where space constraints and moderate load requirements are primary considerations.
Swivel castor 1.26 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting to various equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, while utilizing a plain bearing with spacer tube for reliable rotation around a 1.26 in diameter. The caster has an overall height of 1.67 in, making it suitable for compact applications. Load specifications include a dynamic capacity of 44.09 lb at speeds up to 1.86 mph and a static load capacity of 88.18 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications where reliable mobility and space efficiency are essential requirements.
Swivel castor 1.5 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with an identical polypropylene tread material, equipped with a plain bearing with spacer tube for reliable rotation. The wheel measures 1.5 inches in diameter, and the caster has an overall height of 1.99 inches. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment applications where compact size and dependable performance are essential requirements.
Swivel castor 1.97 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel utilizes a polypropylene body with tread material identical to the wheel body, equipped with a plain bearing with spacer tube for reliable operation, and measures 1.97 inches in diameter. The overall height of the complete assembly is 2.6 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 1.26 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 1.67 inches in overall height with a wheel diameter of 1.26 inches, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is ideally suited for tool cabinets, work benches, and transport equipment applications where space constraints and moderate load requirements are primary considerations.
Swivel castor 0.98 in
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 3.39 inches in overall height with a wheel diameter of 0.98 inches, making it ideal for compact applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is specifically designed for tool cabinets, work benches, and transport equipment where space constraints and reliable mobility are essential requirements.
Fixed castor 0.55 in
The Compacta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics throughout the component. The wheel operates on a plain bearing with spacer tube system for smooth rotation and is manufactured with a 0.55 in diameter. The overall height dimension measures 1.02 in, making it suitable for compact installation requirements. Load specifications include a dynamic capacity of 33.07 lb at speeds up to 1.86 mph and a static load capacity of 66.14 lb, delivering reliable performance for light to medium-duty applications requiring precise movement control.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor with total lock 7.87 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body material with tread material identical with wheel body, equipped with plain bearing and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.49 mph and 1058.22 lb at 3.73 mph, with a static load capacity of 2645.54 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capabilities are essential.
Fixed castor 9.84 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation, and measures 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph operating speeds, while the static load capacity reaches 3527.39 lb, making this caster suitable for heavy-duty industrial applications requiring reliable performance under substantial weight loads.