- Home
- Casters & Wheels
- High-quality Casters
-
Casters by Housing Material
Casters by Housing Material
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a casted polyurethane tread that provides excellent floor protection and quiet operation, supported by precision ball bearings for reliable performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 pounds and dynamic load ratings of 1,763.7 pounds at speeds up to 2.49 mph and 1,410.96 pounds at speeds up to 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 6.3 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a polyurethane casted tread, providing excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. The wheel measures 6.3 inches in diameter, and the caster has an overall height of 7.87 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.5 mph and 1,322.77 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capabilities.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a casting body with a casted polyurethane tread material, providing excellent floor protection and smooth operation. The wheel is equipped with precision ball bearings for optimal rolling performance and longevity. The wheel diameter measures 7.87 inches, while the overall height of the complete caster assembly is 9.45 inches. Load specifications include a static load capacity of 3,527.39 lb. Dynamic load capacity varies with operating speed: 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, ensuring reliable performance across different operational requirements.
Fixed castor 6.3 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. The wheel measures 6.3 inches in diameter. Overall height dimensions are 7.87 inches. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.5 mph and 1,410.96 lb at 3.7 mph operating speeds. This heavy-duty caster design delivers reliable performance for stationary and mobile equipment requiring high load-bearing capabilities with precise movement control.
Fixed castor 7.87 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, delivering excellent floor protection and smooth operation. Precision ball bearings ensure reliable performance and extended service life. The wheel measures 7.87 inches in diameter. Overall height dimensions are 9.45 inches. Load specifications include dynamic capacities of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph operating speeds. Static load capacity is rated at 3527.39 lb. This heavy-duty caster is engineered for applications requiring superior load-bearing capabilities and durability in industrial settings.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.
Swivel castor with total lock 7.87 in
The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and smooth rotation. The wheel assembly consists of a robust casting body with a precision ball bearing system and a casted polyurethane tread that provides excellent floor protection and quiet operation. The wheel measures 4.92 inches in diameter. Overall height dimensions are 6.46 inches from floor to mounting surface. Load specifications include a static capacity of 2910.1 lb and dynamic capacities of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making this caster suitable for heavy-duty industrial applications requiring reliable mobility under substantial loads.
Swivel castor with total lock 4.92 in
The Zeta is a swivel caster with total lock mechanism designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from very heavy steel sheet material and incorporates a dual ball race swivel bearing system that is available in either reinforced or stainless steel configurations for enhanced durability and corrosion resistance. The wheel assembly consists of a robust casting body with a casted polyurethane tread material, mounted on precision ball bearings for smooth operation. The wheel diameter measures 4.92 inches, while the overall height of the complete caster assembly is 6.46 inches. Load specifications include a static capacity of 2910.1 lb and dynamic load ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph, making it suitable for demanding material handling applications requiring reliable mobility and secure locking capability.
Fixed castor 4.92 in
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a casting body with casted polyurethane tread material, engineered for optimal floor protection and smooth operation. Precision ball bearing technology ensures reliable performance and extended service life. The wheel measures 4.92 inches in diameter. Overall height dimensions are 6.46 inches. Load specifications include dynamic capacity ratings of 1455.05 lb at 2.5 mph and 1212.54 lb at 3.7 mph operating speeds. Static load capacity is rated at 2910.1 lb, making this caster suitable for heavy-duty material handling and equipment mobility applications requiring superior load-bearing performance.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, black, vulcanized tread and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the unit is 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 992.08 lb at 2.49 mph and 793.66 lb at 3.73 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load specifications include a dynamic capacity of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, while the static load capacity reaches 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 6.3 inches, the caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, with a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, along with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.