- Home
- Casters & Wheels
- High-quality Casters
- Casters by Bearing Type
-
Precision ball bearing
Precision Ball Bearing Casters
Swivel castor with directional lock 4.92 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches, providing appropriate clearance for various industrial applications. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor 9.84 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 9.84 inches, while the overall height reaches 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 9.84 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material, providing exceptional durability and structural integrity. The wheel incorporates an aluminum body with polyurethane, casted tread material for optimal performance characteristics, supported by precision ball bearing technology for smooth operation. The wheel diameter measures 9.84 inches, with an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, ensuring reliable performance under varying operational speeds, while the static load capacity reaches 3527.39 lb for stationary applications requiring maximum weight support.
Swivel castor with total lock 9.84 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load specifications include dynamic capacities of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor 9.84 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel utilizes polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 9.84 inches with an overall height of 11.42 inches. Load specifications include dynamic capacity of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with static load capacity rated at 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load capacity are essential requirements.
Fixed castor 9.84 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet with very heavy duty specifications, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide heavy body material with tread material identical to the wheel body, ensuring consistent performance characteristics throughout the component. The wheel is equipped with precision ball bearing technology for smooth operation and enhanced durability. The wheel diameter measures 9.84 inches, while the overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb, making this caster suitable for heavy-duty material handling and industrial transport applications requiring reliable performance under substantial weight loads.
Swivel castor with total lock 9.84 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 9.84 inches in diameter. The caster has an overall height of 11.42 inches, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This robust caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 9.84 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 9.84 inches in diameter. The overall height of the complete assembly is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor 4.92 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches, while the overall height reaches 6.46 inches. Load capacity specifications include a dynamic rating of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance and longevity. The caster measures 6.3 inches in wheel diameter with an overall height of 7.87 inches. Load specifications include a dynamic capacity of 1102.31 lb at 2.49 mph and a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load capacity are essential requirements.
Swivel castor 7.87 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches, with an overall height of 9.45 inches. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 2.49 mph and a static load capacity of 3086.47 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.
Swivel castor with total lock 4.92 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster measures 6.46 inches in overall height with a wheel diameter of 4.92 inches. Load specifications include a dynamic capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.
Swivel castor with total lock 6.3 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance and longevity. The caster measures 7.87 inches in overall height with a wheel diameter of 6.3 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking capability are essential.
Swivel castor with total lock 7.87 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster measures 7.87 inches in wheel diameter with an overall height of 9.45 inches. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 2.49 mph and a static load capacity of 3086.47 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking capability are essential.
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates an aluminum body with polyurethane, casted tread material for optimal performance and floor protection, equipped with precision ball bearing for smooth operation and extended service life. The wheel diameter measures 4.92 inches, with an overall height of 6.46 inches. Load specifications include a dynamic load capacity of 881.85 lb at speeds up to 2.49 mph and a static load capacity of 1763.7 lb, making this caster suitable for demanding industrial applications requiring reliable heavy-duty performance.
Fixed castor 7.87 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates an aluminum body with polyurethane, casted tread material for optimal performance and floor protection, equipped with precision ball bearing technology for smooth operation. The wheel diameter measures 7.87 inches, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 1543.23 lb at speeds up to 2.49 mph and a static load capacity of 3086.47 lb, making this caster suitable for demanding industrial applications requiring reliable heavy-duty performance.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet in a very heavy configuration and incorporates two ball races that are reinforced or stainless for enhanced swivel bearing performance. The wheel assembly consists of a heavy sheet steel body fitted with an elastic tire that is non-marking and vulcanized, supported by precision ball bearings for smooth operation. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 1190.49 lb at 2.5 mph and 992.08 lb at 3.7 mph, with a static load capacity of 2380.99 lb. This caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body fitted with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 7.87 inches. The caster has an overall height of 9.45 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 1322.77 lb at 2.5 mph and 1102.31 lb at 3.7 mph, with a static load capacity of 2645.54 lb, making it ideal for aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Fixed castor 7.87 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates an aluminum body with ultratech polyurethane, casted tread material for superior performance and longevity, supported by precision ball bearing technology for smooth operation. The wheel diameter measures 7.87 inches, with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, along with a static load capacity of 3527.39 lb, making this caster suitable for demanding industrial applications requiring reliable heavy-duty performance.
Swivel castor with directional lock 7.87 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the complete assembly is 9.45 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing exceptional durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout. A precision ball bearing system delivers smooth operation and extended service life. The wheel diameter measures 4.92 inches, while the overall height of the complete assembly is 6.46 inches. Load capacity specifications include a dynamic rating of 881.85 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1763.7 pounds, making this caster suitable for demanding industrial applications requiring reliable heavy-duty performance.
Swivel castor with directional lock 6.3 in
The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a 6.3-inch wheel diameter, the caster has an overall height of 7.87 inches. Load specifications include dynamic capacities of 1212.54 lb at 2.5 mph and 970.03 lb at 3.7 mph, plus a static load capacity of 2425.08 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Frequently Asked Questions
Advantages of Precision Ball Bearing Castors
Precision ball bearing castors deliver smooth, precise rolling with minimal play, even under heavy loads or in continuous use. They are engineered for demanding industrial and heavy-duty applications and maintain performance in varied environments — from hygiene-critical facilities to extreme temperatures.
TENTE castors with precision ball bearing offer various benefits:
Exceptional Running Chracteristics – Precision ball bearings are engineered for minimal play, ensuring smooth, quiet rolling and highly accurate movement. This precision improves manoeuvrability and reduces operator effort, even under demanding working conditions.
High Load-Bearing Capacity – Designed to support substantial weights, precision ball bearing castors are ideal for industrial and heavy-duty applications where consistent performance under load is essential.
Reliable in Harsh Environment – Environmental influences have little effect on precision ball bearings, allowing them to operate reliably in settings with dust, moisture, or fluctuating temperatures.
Low Maintenance and Long Service Life – Radial groove ball bearings are lubricated for long-term operation, meaning they require little to no servicing. Even under continuous use, wear remains low, reducing downtime and replacement needs.
Hygiene-Friendly Sealed Options – In industries with strict cleanliness requirements — such as medical technology and food processing — sealed precision ball bearings prevent contamination, ensuring compliance with hygiene regulations while maintaining rolling performance.
Types of Precision Ball Bearing Castors
Precision ball bearings can be integrated into a variety of castor designs, each tailored to specific operational requirements. Whether the goal is to maximise load capacity, ensure corrosion resistance, or meet strict hygiene standards, the precision ball bearing enhances rolling performance across the range. Below are some commonly chosen types of castors with precision ball wheel bearings.
Precision Ball Bearing Swivel Castors
These castors combine the outstanding rolling performance of precision ball bearings with the agility of a swivel head. The ball bearing’s minimal play ensures exact wheel alignment, reducing rolling resistance and providing effortless directional control — even when manoeuvring heavy loads in tight spaces. Our product portfolio features a wide range of swivel castor options with precision ball bearings. The TENTE Levina care series is one example from our product portfolio. Its housing is made of glass-fibre reinforced polyamide with a slim fork. Levina is available with different wheel tread materials, including rubber, thermoplastic rubber, and injection-moulded polyurethane – with conductive versions available to protect users and electrical devices from electrostatic discharge. Wheel diameters range from 75 mm to 150 mm, fitting options include bolt hole, plate, and stem fitting. Locking mechanism include total lock, directional lock, and central total lock. Our Levina series is a popular choice for medical carts and professional furniture applications.
Heavy Duty Precision Ball Bearing Castors
Heavy duty castors with precision ball bearings are built for maximum strength and endurance. They use reinforced components and bearing tracks designed to handle extreme pressure without deformation. The precision ball bearing maintains smooth rolling performance even when fully loaded, ensuring reliable mobility over time. This robust design reduces wear, prevents binding, and keeps equipment moving efficiently in high-demand settings. One example from our product range is the TENTE Kappa series – available as fixed and swivel castors. Depending on the configuration, Kappa can handle loads between 300 kg and 3.000 kg, with wheel diameters ranging from 80 to 300 mm. This series features a welded solid steel housing for highest load capacity. For improved safety and stability, Kappa swivel castors are available with either a directional lock, or an ergonomic total lock system. Catering to different environmental conditions, Kappa is available with different tread materials – ranging from non-marking vulcanised elastic tires to extra strong polyamide.
Stainless Steel Precision Ball Bearing Castors
Stainless steel precision ball bearing castors are specifically engineered for environments where moisture, cleaning agents, or chemicals are present. The stainless steel housing protects against corrosion, while sealed bearing options shield the rolling components from dirt and liquids, maintaining smooth operation and hygiene compliance. This combination of corrosion resistance and rolling precision makes them ideal for use in sensitive or regulated industries. Among our product offerings, the TENTE Alpha stainless serves as a prime example. It features a heavy stainless steel housing with bolt hole and plate fitting options. Alpha stainless offer different tread material options, including non-marking vulcanised elastic tires and electrically conductive injected polyurethane. To ensure workplace safety, these castors can be additionally equipped with a total lock.
Fields of Application for Precision Ball Bearing Castors
Precision ball bearing castors are the ideal choice for transport equipment and machinery that require exceptional rolling performance, exact manoeuvrability, and long-term reliability. Their minimal play and high load capacity make them a trusted solution in demanding industrial settings, while their durability ensures consistent performance in everyday operations. In industrial and logistic settings, they are widely used on production and platform trolleys, heavy transport solutions, machinery and workshop equipment, and more, where smooth rolling under substantial load is essential. In retail environments, they offer reliable mobility for applications like roll cages, store fixtures, and shopping trolleys, combining stability with ease of movement. Hygiene-critical industries such as medical technology, food production, and pharmaceuticals benefit from sealed precision ball bearing castors, which prevent contamination while maintaining rolling quality. Stainless steel versions are particularly valued in these sectors for their resistance to corrosion and cleaning agents.