Technical data
The most important features of the "Kappa flex” castor
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
Easy steering
Axial groove ball bearing with dual purpose bearing and tapered roller bearing for excellent swivelling properties under high loads.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Easy installation
Mounting plate with slotted holes for easy installation.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low-vibration transport
Spring loaded housing construction for a smooth transport of fragile goods.
Overcome obstacles
Integrated spring to compensate for uneven ground.
Colour matching
Colours can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Solid construction
Welded solid steel construction for highest load capacity.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Spring-loaded design
Spring force is adjustable for individual load requirements.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
Safety International General Trading & Contracting Co.
Shuwaikh Industrial Area No. 3, Street 17, Khalifa Jassim Str.
70653 Shuwaikh
Kuwait
Phone: +965 24833959
Fax: +965 24837306
Email: safetykt@safetykt.com