Product family
OUR CASTOR: INTEGRAL TWIN

Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Easy steering
Swivel head with precision ball bearing.
Multi-stage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Certified safety
TÜV Süd certified performance standard.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Can be printed with a logo.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Firm stance
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stance.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Extremely strong construction
Load bearing steel housing for heavy load.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Low-maintenance wheels
Unobstructed operation with minimal cleaning effort.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
Safety International General Trading & Contracting Co.
Shuwaikh Industrial Area No. 3, Street 17, Khalifa Jassim Str.
70653 Shuwaikh
Kuwait
Phone: +965 24833959
Fax: +965 24837306
Email: safetykt@safetykt.com