Product family
OUR CASTOR: E-Drive
Wheels
Optimised steering stability
A fifth wheel for improved steering in curves and driving in a straight line for long distances.
User-friendly assembly
Hand-held control unit can be attached flexibly in a vertical or horizontal position.
Practical system solution
Easily integrated system solution consisting of a drive unit, control module, hand-held control unit, battery, charger and mounting set.
Flexible use
Lifting motor can be switched on when required. Therefore, no ground contact is made when in the standby position.
Ergonomic operation
Ergonomically designed hand control unit with system and battery status LED display. One-button operation.
Accelerated processes
Faster start-up with heavy loads to accelerate operating processes.
Certified operating reliability
Standard conformity according to DIN EN ISO 13849
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Reliable electronics
Infinitely variable speed regulation (forward and reverse) through safety-tested drive switches.
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.
Healthy staff
Heavy loads can be moved effortlessly. Prevents physical ailments to the neck, back, shoulders and wrists.
Colour matching
Colours can be adapted to match the product design.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Standardised maintenance
USB interface for firmware updates.
Durable construction
Complete protection against spray water (IPX4).
Long life operation
With standard batteries, approx. 200 start-up cycles at maximum load.
Optimal ground contact
High contact force between the wheel and the floor with a compensating function for uneven floors.
Quiet rolling
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheel with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromiums.
Talk to us - we are happy to advise you
Safety International General Trading & Contracting Co.
Shuwaikh Industrial Area No. 3, Street 17, Khalifa Jassim Str.
70653 Shuwaikh
Kuwait
Phone: +965 24833959
Fax: +965 24837306
Email: safetykt@safetykt.com