Technical data
Load Capacity
40 - 50 kg
Housing
Swivel Castors, Swivel Castors with wheel brake
Fitting
Plate fitting, Threaded stem, Fittings for tubes
Wheel Diameter
55 - 75 mm
Wheel Type
Wheel with plain bearing
The most important features of the "Anika" and "Anika evo" castor
Fast assembly
Faster assembly thanks to easy plug-in fittings
Variable fitting options
Wide range of fittings in various sizes.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Ergonomic foot pedal
“Kick pedal” for quick and easy operation with any kind of footwear.
Reduced risk of accidents
Automatic load-dependent wheel brake to prevent accidents.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Colour matching
The colour of solid material can be adapted to the product design.
Individual branding
Can be printed with a logo.
Visual integration
Different dome diameters and designs for a perfect transition from the castor to the application. Different brake lever available and customisable, for fitted design.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Award-winning design
Awarded with prestigious prizes by international juries.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Robust housing
Twin wheel castor for high load capacity and low height.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Reduced cleaning
Due to its mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Sustainable
Anika evo is made of up to 98% biomass materials originating from the castor bean.
Products & Support
Our solutions
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
Safety International General Trading & Contracting Co.
Shuwaikh Industrial Area No. 3, Street 17, Khalifa Jassim Str.
70653 Shuwaikh
Kuwait
Phone: +965 24833959
Fax: +965 24837306
Email: safetykt@safetykt.com