Product family
OUR CASTOR: LUMINA

Fast assembly
Faster assembly thanks to easy plug-in fittings
Variable fitting options
Wide range of fittings in various sizes.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Ergonomic brake pedal
Easily accessible pedal for manual wheel lock.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Reduced risk of accidents
Automatic load-dependent wheel brake to prevent accidents with office chairs.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Colour matching
The colour of solid material can be adapted to the product design.
Individual branding
Can be printed with a logo.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Painted surface
Gold, chrome or gloss colour.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Robust housing
Twin wheel castor for high load capacity and low height.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Robust cover
Cover made of solid die-cast zinc or synthetic material.
Quiet running
Particularly soft wheel versions and noise-reduced fittings for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Talk to us - we are happy to advise you
International for Agencies
95 El Gomhorya st.
Kairo
Egypt
Phone: +20 2 5 90 09 18
Fax: +20 2 5 90 09 13
Email: ifa.gamal.co@gmail.com