Integral assist
ED44ETW150R36-32S35 D 9002 4xM6 0°
Core attributes
Product name | Integral assist |
---|---|
Product type | Swivel castor with central, total or directional lock |
Special features | WeAssist Compatible |
Load capacity at 4 km/h | 150 KG |
Load capacity Static | 450 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 183 mm |
Overall width | 110.5 mm |
Overall weight | 5.01 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Electric |
---|---|
Fork shape | Drive |
Swivel bearing | Precision ball bearing |
Color | Grey white (RAL9002) |
Offset | 40 mm |
Swivel radius | 115 mm |
Swivel Interference | 230 mm |
Dome diameter | 110.5 mm |
Wheel
Body material | Steel, iron |
---|---|
Tread material | Polyurethane, casted |
Bearing | Hub motor |
Tread color | Slate grey (RAL7015) |
Wheel diameter | 150 mm |
Tread width | 50 mm |
Hardness of tread (A) | 85 Shore A |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 32 mm |
Bolt length | 50 mm |
Bolt thread position | 7 mm |
Bolt mounting holes quantity | 4 |