Novatech
ITP 100x50-Ø20 HL60
Core attributes
| Applications | Automotive, Autonomous Mobile Robots, Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Warehousing Solutions |
|---|---|
| Product name | Novatech |
| Load capacity at 4 km/h | 540 KG |
| Load capacity at 6 km/h | 430 KG |
| Load capacity Static | 1080 KG |
| Temperature range (Minimum) | -10 °C |
| Temperature range (Maximum) | 60 °C |
| Overall weight | 0.62 KG, 0.64 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Aluminium |
|---|---|
| Tread material | Polyurethane, casted |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Honey yellow (RAL1005) |
| Wheel diameter | 100 mm |
| Tread width | 50 mm |
| Axle hole diameter | 20 mm |
| Hub length | 60 mm |
| Wheel width | 50 mm |
| Hardness of tread (A) | 92 Shore A |
| Hardness of tread (D) | 42 Shore D |