Maxtech
UAR 125x38-Ø12
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Machinery & Workshop Equipment, Professional Cleaning Carts, Shopping Trolleys, Sterilization |
---|---|
Product name | Maxtech |
Load capacity at 4 km/h | 300 KG |
Load capacity Static | 600 KG |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall weight | 0.32 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Blue grey (RAL7031) |
Wheel diameter | 125 mm |
Tread width | 38 mm |
Axle hole diameter | 12 mm |
Hub length | 44.4 mm |
Wheel width | 38 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |