Light Duty Casters
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. The caster features a rectangular plate fitting that enables secure mounting to various equipment and structures. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a plain bearing for optimal performance. The wheel tread is manufactured from solid rubber in black, providing excellent grip, durability, and resistance to wear across diverse operating environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into compact and space-constrained designs. The caster demonstrates a static load capacity of 330.69 pounds, accommodating substantial weight requirements for stationary applications. The dynamic load capacity is rated at 165.35 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe and reliable performance during transport operations. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture frames. The housing is constructed from medium steel sheet, delivering robust structural integrity and corrosion resistance suitable for demanding environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and floor protection. The wheel is supported by a precision ball bearing that enables smooth rotation and extended service life. The overall height of the caster is 5.31 inches, accommodating standard equipment configurations and clearance requirements. The static load capacity reaches 440.92 pounds per caster, providing substantial support for stationary loads, while the dynamic load capacity is rated at 220.46 pounds per caster when moving at speeds up to 1.86 miles per hour. The Agila caster is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems. This fixed caster combines precision engineering with practical design to meet the demanding requirements of healthcare, hospitality, and retail environments.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing for reliable rotation, and measures 2.95 inches in diameter. The overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 2.95 inches in diameter. The caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering reliable performance across various surfaces. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 4.92 inches, the caster provides an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body material that is electric conductive, paired with an electric-conductive thermoplastic rubber tread material, and utilizes a plain bearing system with a diameter of 2.95 inches. The caster has an overall height of 3.94 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster 3.15 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with solid rubber, black tread material and utilizes a plain bearing for reliable rotation. The wheel measures 3.15 inches in diameter, while the overall height of the complete caster unit is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This versatile caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 2.95 in
The Agila is a fixed caster designed for stationary load support and directional stability in demanding industrial and healthcare environments. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases, ensuring reliable attachment and load distribution. The housing is constructed from medium steel sheet, delivering robust structural integrity and corrosion resistance suitable for frequent cleaning and sanitization in professional settings. The wheel assembly incorporates a 2.95 inch diameter wheel with a thermoplastic rubber tread material that offers excellent grip, durability, and floor protection while minimizing noise during operation. The wheel is supported by a plain bearing system that ensures smooth rolling performance and extended service life under continuous use. The overall height of the caster measures 3.94 inches, providing appropriate clearance and ergonomic positioning for typical equipment applications. The polypropylene wheel body combines lightweight characteristics with superior chemical resistance, making it ideal for healthcare and food service environments. The Agila caster is engineered to support a static load capacity of 330.69 pounds, accommodating substantial equipment weight and ensuring stability when stationary. Under dynamic conditions at speeds up to 1.86 miles per hour, the caster maintains a dynamic load capacity of 165.35 pounds, providing reliable performance during transport and repositioning. This fixed caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems, where dependable mobility and load support are essential operational requirements.
Swivel caster 2.95 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel consists of a polypropylene body with electric conductive properties and a thermoplastic rubber tread that is also electric-conductive, mounted on a plain bearing system for consistent rolling performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed caster 3.94 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural support and durability. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, utilizing a plain bearing system for smooth operation. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 2.95 in
The Agila is a swivel caster with total lock designed for demanding commercial and healthcare environments. This caster features a bolt hole fitting that allows for flexible mounting with standard screws of any length, ensuring compatibility with various equipment and furniture designs. The housing is constructed from medium steel sheet and incorporates two ball races in the swivel bearing assembly, providing smooth rotation and reliable directional control. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering durability and optimal floor protection. The wheel is equipped with a precision ball bearing that ensures smooth operation and extended service life. The overall height of the caster is 3.94 inches, making it suitable for integration into compact and standard equipment configurations. This caster demonstrates impressive load capacity specifications, supporting a static load of 330.69 pounds and a dynamic load of 165.35 pounds at speeds up to 1.86 miles per hour. The Agila caster is ideally suited for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display systems, where reliable mobility and secure locking functionality are essential operational requirements.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing for reliable performance. The wheel diameter measures 2.95 inches with an overall height of 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 2.95 in
The Agila swivel caster with total lock features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The wheel diameter measures 2.95 inches, and the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making this caster suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed caster 3.94 in
The Agila is a fixed caster designed for stationary applications requiring reliable load support and stability. The caster features a rectangular plate fitting that provides secure attachment to equipment and furniture, ensuring consistent positioning during operation. The housing is constructed from medium steel sheet, delivering robust structural integrity and corrosion resistance suitable for demanding environments. The wheel assembly incorporates a 3.94 inch diameter wheel with a thermoplastic rubber tread material that offers excellent grip and durability across various floor surfaces, while the polypropylene body provides lightweight construction without compromising strength. The wheel is mounted on a plain bearing system that ensures smooth rotation and minimal maintenance requirements. The overall height of the caster measures 5.31 inches, accommodating standard equipment configurations and clearance requirements. The Agila supports a static load capacity of 352.74 pounds, making it suitable for heavy-duty applications, while maintaining a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour. This fixed caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where dependable performance and load-bearing capability are essential requirements.
Swivel caster 2.95 in
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that maintains electric-conductive characteristics, and utilizes a plain bearing system for reliable rotation. The wheel measures 2.95 inches in diameter, while the overall height of the complete assembly is 3.94 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 2.95 in
The Agila swivel caster is a precision-engineered mobility solution designed for demanding commercial and healthcare environments. This caster features a bolt hole fitting type that allows for flexible installation using standard screws of any length, ensuring compatibility with various mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races in the swivel bearing assembly, providing smooth rotational movement and reliable directional control. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, while precision ball bearings ensure smooth rolling performance and extended operational life. With an overall height of 3.94 inches, the Agila caster delivers a compact profile suitable for space-constrained applications. The caster supports a static load capacity of 330.69 pounds and maintains a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour. The Agila swivel caster is ideally suited for use in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, making it an excellent choice for healthcare facilities and commercial environments requiring dependable mobility solutions.
Swivel caster with total lock 3.94 in
The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts, meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster 4.92 in
The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures reliable rolling performance. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 4.92 in
The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection, while the cone ball bearing ensures smooth rolling performance with a 4.92 in diameter wheel. The caster has an overall height of 6.3 in for optimal clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel caster with total lock 4.92 in
The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material and plain bearing construction, providing a 4.92-inch diameter for optimal rolling performance. The caster has an overall height of 6.3 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Swivel caster with total lock 4.92 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid black rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. The caster measures 4.92 inches in wheel diameter with an overall height of 6.1 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour and a static load capacity of 440.92 pounds, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire protection equipment, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel caster with total lock 3.15 in
The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber black tread material, utilizing a plain bearing for consistent rotation performance. The wheel measures 3.15 inches in diameter, contributing to an overall height of 4.25 inches for the complete caster unit. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making this caster suitable for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Advantages of Light Duty Castors
Light duty castors are designed for applications where the load per castor does not exceed 150 kg. They provide reliable mobility for equipment that doesn’t require heavy-duty capacity but still demands stability, smooth rolling, and durability. Available in a range of wheel materials, tread designs, and fitting types, these castors can be precisely matched to floor conditions, environmental factors, and specific mounting needs. From medical, commercial, and institutional settings to lighter industrial use, they ensure efficient handling without over-engineering the solution.
TENTE light duty castors offer several key benefits:
Precise Manoeuvrability – Engineered for ease of handling, these castors allow smooth directional changes and controlled movement, even in confined spaces or with frequent repositioning.
Tailored Wheel Options – Choose from materials such as thermoplastic rubber, polypropylene, or polyamide to achieve optimal rolling performance, noise reduction, and floor protection for your environment.
Flexible Mounting Configurations – Offered with plate, bolt hole, stem, and expander fittings, our light duty castors integrate seamlessly into new designs or retrofit applications.
Types of Light Duty Castors
Light duty castors come in a variety of configurations to suit different handling, stability, and performance requirements — all while maintaining a load capacity of up to 150 kg per castor. Whether the priority is smooth swivel manoeuvrability, straight-line tracking, or added stability under load, there is a light duty solution tailored to the task. Variations in wheel material, tread design, housing style, and fitting options allow these castors to perform reliably on diverse floor types and in a range of environments, from commercial spaces and healthcare facilities to light industrial applications.
Light Duty Swivel Castors
Light duty swivel castors enable smooth, multidirectional movement, making them ideal for applications requiring frequent repositioning in confined or busy spaces. This is especially beneficial in environments like retail, where navigating around obstacles is routine. Selecting the right wheel tread for the floor type ensures quiet, responsive handling — softer treads protect delicate surfaces, while harder treads lower rolling resistance on smooth, durable floors. The TENTE Linea series is a prime example, offering twin-wheel castors for healthcare, furniture, and industrial applications. With wheel diameters from 50 mm to 150 mm and load capacities up to 150 kg per castor, Linea combines robust housings, easy-to-clean surfaces, and smooth rolling with options such as conductive, antistatic, and stainless steel versions, plus features like locking mechanisms, noise reduction, and floor protection.
Braked Light Duty Castors
Braked light duty castors enhance workplace safety by using various locking systems: total locks stop both the wheel and swivel action completely, wheel brakes hold the wheel still while allowing swivelling, directional locks fix the swivel in a set direction for straight-line travel, intermittent brakes engage only when pressure is applied, and central locks control multiple castors at once from a single point. Light duty castors are also available with combined locking mechanisms. Braked light duty castors are essential in scenarios where equipment must remain stationary during use or storage. One representative product line in our range is the TENTE Levina series, designed mainly for medical and furniture applications where hygiene, design, and mobility are equally important. Available in wheel diameters from 75 to 150 mm and with load capacities of up to 100 kg per castor, Levina offers smooth, low-resistance rolling, and easy-to-clean surfaces. These castors are available with either a directional lock, a total lock, or a central total lock. To improve user-friendliness and workflow, total locks use a red pedal, while directional locks use a green foot pedal.
Twin Light Duty Castors
Twin light duty castors are equipped with two wheels mounted in parallel within the same housing. This configuration spreads the load over a larger contact area, reducing point pressure on floors and improving stability under load. The twin design also enhances directional control and reduces rolling resistance, making it easier to start, stop, and manoeuvre the load. These castors are particularly well-suited for applications where both stability and smooth directional changes are important. Within our selection, the TENTE Agila twin series stands out as a notable example. It combines a compact, robust design with excellent manoeuvrability and versatility. Available in wheel diameters from 50 mm to 75 mm, these castors can handle loads of up to 100 kg per castor (depending on the configuration). The series offers pressed steel swivel housings with optional integrated locking mechanisms for enhanced safety. Fitting options include bolt hole, stem, and plate fitting to cater to a wide range of applications.
Fields of Application for Light Duty Castors
Light duty castors are used across a broad range of sectors where individual castors carry loads of up to 150 kg and equipment benefits from smooth, controlled mobility. They are commonly used for applications in retail like shopping trolleys, store fixtures and mobile displays, for healthcare applications like anaesthesia carts, medication carts, care beds and more. In industrial and workshop settings, they are suited to lighter transport equipment, tool cabinets, work benches and more. The furniture industry also makes extensive use of light duty castors for office chairs, media furniture, and movable storage, while in logistics they are found on roll cages and smaller transport carts. Across these environments, the right wheel material can be chosen to protect delicate floors, reduce rolling resistance on smooth surfaces, or enhance grip in demanding conditions.