- Home
- Casters & Wheels
- Motorized Systems
-
E-Drive ultimate
E-Drive ultimate
Drive Unit 4.92 in
The E-Drive ultimate is a Drive Unit designed for electromobility applications, featuring a rectangular plate fitting and polyamide body material for enhanced durability and chemical resistance. This electric-powered caster system incorporates a 4.92-inch diameter wheel equipped with an elastic tire featuring non-marking, vulcanized tread material, ensuring optimal floor protection and quiet operation across various environments. The E-Drive ultimate is engineered for deployment across diverse industries including aerospace, automotive OEM, medical equipment such as C-Arms and CT scanners, anesthesia carts, medication carts, nursing carts, computers on wheels, ultrasound systems, fire fighting technology, machine construction, container construction, ceramic and glass manufacturing, electronic systems and clean-room technology, production and platform trolleys, work benches, transport equipment, and airport equipment. The combination of electric drive technology with the non-marking tire composition makes this caster particularly suitable for sensitive environments where floor preservation is critical, while the robust polyamide construction ensures reliable performance in demanding industrial and healthcare settings.