Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 6.3 inch diameter with a 1.97 inch wide elastic tire in black vulcanized material that provides excellent traction and durability. The wheel is constructed with an aluminum body and equipped with a precision ball bearing for smooth, reliable rotation, while the hub measures 2.36 inches in length and accommodates an axle hole diameter of 0.98 inches. This caster wheel delivers a static load capacity of 1543.23 pounds, with dynamic load capacities of 617.29 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, making it suitable for both light and moderate-duty material handling and mobility equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
IEP 160x50-Ø25 HL60
EAN
4031582319712
S4 Materialnummer
199828339
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
771.62 lb
Tragfähigkeit bei 6 km/h
617.29 lb
Statische Tragfähigkeit
1543.23 lb
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.59 lb
Produktname
Elastech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
68 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Elastic tire, black, vulcanized
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
6.3 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties