Skip to main content Skip to search Skip to main navigation
The Duratech wheel is a polyamide caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.81 inches, identical in material composition to the wheel body. The hub length measures 2.28 inches, and the axle hole diameter is 0.79 inches. The wheel is equipped with a roller bearing for smooth operation and reliable performance. The static load capacity reaches 2204.62 pounds, while the dynamic load capacity is rated at 1102.31 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR150x46-Ø20 HL58
EAN
4031582496680
S4 Material Number
190000776
Core attributes
Type
Wheel
Load capacity at 4 km/h
1102.31 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.26 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.81 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear