Skip to main content Skip to search Skip to main navigation

CAD files

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from polypropylene and is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 1.44 inches, and the axle hole diameter is 0.33 inches, accommodating standard caster mounting configurations. The wheel demonstrates a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIP 150x32-Ø8,3 core+T/G-9011
EAN
4031582356694
S4 Material Number
199065468
Core attributes
Type
Wheel
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.96 lb
Product name
Puretech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
0.33 in
Hub length
1.44 in
Tread width
1.26 in
Diameter
5.91 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties