Skip to main content Skip to search Skip to main navigation
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide tread constructed from polyurethane, casted material that provides excellent durability and floor protection. The wheel is built with an aluminum body for lightweight strength and incorporates a precision ball bearing for smooth, reliable rotation, while the hub measures 1.93 inches in length with a 0.31 inch axle hole diameter for secure mounting compatibility. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, and dynamic load ratings of 529.11 pounds at 3.73 miles per hour or 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and moderate-load caster applications across various industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 100x40-Ø12 HL49 incl. A-set
EAN
4031582319859
S4 Materialnummer
199802477
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
661.39 lb
Tragfähigkeit bei 6 km/h
529.11 lb
Statische Tragfähigkeit
1322.77 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.05 lb
Produktname
Novatech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.31 in
Nabenlänge
1.93 in
Breite der Lauffläche
1.57 in
Durchmesser
3.94 in
Breite des Radkörpers
1.57 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort