Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread that delivers superior grip and durability. The wheel is constructed with an aluminum body for lightweight strength and incorporates a precision ball bearing for smooth, reliable rotation. The hub measures 1.93 inches in length with a 0.35 inch axle hole diameter for secure mounting compatibility. This wheel demonstrates exceptional load capacity with a static rating of 1322.77 pounds, while dynamic load ratings reach 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring dependable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 100x40-Ø12 HL49 cv incl. A-set
EAN
4031582365405
S4 Materialnummer
199845115
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
661.39 lb
Tragfähigkeit bei 6 km/h
529.11 lb
Statische Tragfähigkeit
1322.77 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.9 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.35 in
Nabenlänge
1.93 in
Breite der Lauffläche
1.57 in
Durchmesser
3.94 in
Breite des Radkörpers
1.57 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort