Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic loads of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This caster is designed for demanding applications in aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
468BIFP160P63
EAN
4031582398137
S4 Material Number
990860833
Core attributes
Type
Swivel caster with total lock and spring loaded directional lock
Overall width
3.78 in
Load capacity at 4 km/h
771.62 lb
Load capacity at 6 km/h
617.29 lb
Load capacity Static
1543.23 lb
Overall Height
7.87 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
8.19 lb
Product name
Zeta reverse
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
14.17 in
Offset
2.17 in
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminum
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Zeta
4687IFP160P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The caster has a wheel diameter of 6.3 inches and an overall height of 7.87 inches. Load specifications include dynamic capacities of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Fixed caster 6.3 in
Fixed caster 6.3 in
Zeta
4688IFP160P63

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates an aluminum body with elastic tire, non-marking, vulcanized tread material and precision ball bearing for smooth operation. With a wheel diameter of 6.3 inches, the unit has an overall height of 7.87 inches. Load specifications include dynamic capacities of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load capacity are essential.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Zeta
4680IFP160P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster with directional lock 6.3 in
Swivel caster with directional lock 6.3 in
Zeta
4681IFP160P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb
Variants
Swivel caster with spring loaded directional lock 6.3 in
Swivel caster with spring loaded directional lock 6.3 in
Zeta reverse
468SIFP160P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications in aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

6.3 in
7.87 in
772 lb
6.3 in
7.87 in
772 lb