Swivel caster with total lock 2.95 in
Agila light
Order number:
990900450
detail.eanLabel
4031582338492
Product number:
1477PAO075P30-11 TENTE
- Non-hazardous materials
- Tested quality
- Secured stand
The Agila light is a swivel caster with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed...
Details
Custom or high volume? Request a quote now.
Data sheets
The Agila light is a swivel caster with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with injected polyurethane tread material and utilizes a plain bearing system for rotation. The wheel measures 2.95 inches in diameter, providing optimal balance between maneuverability and stability. The caster has an overall height of 3.94 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour and a static load capacity of 264.55 pounds. This caster is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications where reliable mobility and secure locking are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings