Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearing ensures smooth rolling performance with a 5.91-inch diameter. The caster has an overall height of 7.28 inches, making it suitable for various institutional and commercial applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477UAP150P50
EAN
4031582302325
S4 Materialnummer
990030250
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.36 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
7.28 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-13 °F
Gesamtgewicht
2.49 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
2.36 in
Störkreis
10.31 in
Ausladung
1.42 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
1.26 in
Durchmesser
5.91 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Matching Products

Variants
Fixed caster 5.91 in
Fixed caster 5.91 in
Agila
2478UAP150P50

The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearings ensure reliable operation and extended service life. The wheel diameter measures 5.91 inches, and the overall height of the complete assembly is 7.28 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making this caster suitable for medium-duty material handling and equipment mobility applications.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb
Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila
2470UAP150P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearing ensures reliable performance. The wheel diameter measures 5.91 inches with an overall height of 7.28 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb
Variants
Swivel caster with directional lock 5.91 in
Swivel caster with directional lock 5.91 in
Agila
2471UAP150P50

The Agila swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearing ensures smooth rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.28 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb