Skip to main content Skip to search Skip to main navigation
The Alpha is a swivel caster with total lock designed for demanding industrial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation on various equipment and platforms. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is equipped with a roller bearing for optimal performance and durability. The wheel tread is made from elastic tire material that is non-marking and vulcanized, with a polyamide body that provides strength and chemical resistance. The overall height of the caster is 6.1 inches, making it suitable for integration into compact and space-constrained designs. This caster demonstrates impressive load capacity specifications, supporting a static load of 661.39 pounds and a dynamic load of 330.69 pounds at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFJ125P30-13 T/G-small
EAN
4031582381481
S4 Material Number
990064864
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.61 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
9.69 in
Offset
1.57 in
Swivel radius
4.84 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Alpha
3470UFJ125P30-13 T/G-small

The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
331 lb
4.92 in
6.1 in
331 lb